text.skipToContent text.skipToNavigation

TPD4E001DCKR ACTIVE

Quad 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

US ECCN: EAR99 US/Local Export Classification Number

NEW - Custom reel may be available
Inventory: 30,345  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-SC70 (DCK) | 6 3,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins SOT-SC70 (DCK) | 6
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the TPD4E001

  • IEC 61000-4-2 ESD Protection (Level 4)
    • ±8-kV Contact Discharge
    • ±15-kV Air-Gap Discharge
  • 5.5-A Peak Pulse Current (8/20-µs Pulse)
  • IO Capacitance: 1.5 pF (Typical)
  • Low Leakage Current: 1 nA (Maximum)
  • Low Supply Current: 1 nA
  • 0.9-V to 5.5-V Supply-Voltage Range
  • Space-Saving DRL, DBV, DCK, DPK, and DRS Package Options
  • Alternate 2, 3, 6-Channel options Available: TPD2E001, TPD3E001, TPD6E001

All trademarks are the property of their respective owners.

Description for the TPD4E001

The TPD4E001 is a four-channel Transient Voltage Suppressor (TVS) based ElectrostaticDischarge (ESD) protection diode array. The TPD4E001 is rated to dissipate ESD strikes at themaximum level specified in the IEC 61000-4-2 international standard (Level 4). This device has a1.5-pF IO capacitance per channel, making it ideal for use in high-speed data IO interfaces. Theultra low leakage current (< 1 nA maximum) is suitable for precision analog measurements inapplications like glucose meters and heart rate monitors.

The TPD4E001 is available in DRL(SOT), DBV (SOT-23), DCK (SC-70), DRS (QFN), and DPK(PUSON) packages and is specified for –40°C to +85°C operation. See also theTPD4E1U06DCKR and TPD4E1U06DBVR which are p2p compatible with theTPD4E001DCKR and TPD4E001DBVR. These devices offer higher IEC protection, lower capacitance,lower clamping voltage, and eliminate the input capacitor requirement.

Pricing


Qty Price (USD)
1-99 0.416
100-249 0.283
250-999 0.218
1,000+ 0.145