16-pin (W) package image

5962R1124201VFA ACTIVE

QML class V 2×2 1-Gbps LVDS crosspoint switch with RHA

ACTIVE barcode LOT/DATE Lot and date code selection may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Space
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow Level-NC-NC-NC
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
  • US ECCN: 5A991B1

Packaging information

Package | Pins CFP (W) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the SN55LVCP22A-SP

  • QML class V, RHA, SMD 5962-11242
  • Radiation performance
    • RHA to 100 krad(Si)
    • ELDRS free to 100 krad(Si)
    • SEL immune to LET = 75 MeV⋅cm2/mg
    • SEE characterized to LET = 75 MeV⋅cm2/mg
  • High-speed (up to 1000 Mbps)
  • Low-jitter fully differential data path
  • 50 ps (typ), of peak-to-peak jitter with PRBS = 223–1 pattern
  • Less than 227 mW (typ), 313 mW (max) total power dissipation
  • Output (channel-to-channel) skew is 80 ps (typ)
  • Configurable as 2:1 mux, 1:2 demux, repeater or 1:2 signal splitter
  • Inputs accept LVDS, LVPECL, and CML signals
  • Fast switch time of 1.7 ns (typ)
  • Fast propagation delay of 0.65 ns (typ)
  • Inter-operates with TIA/EIA-644-A LVDS standard
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly/test site and one fabrication site
    • Extended product life cycle and extended product-change notification
    • Product traceability

Description for the SN55LVCP22A-SP

The SN55LVCP22A-SP is a 2×2 crosspoint switch providing greater than 1000 Mbps operation for each path. The dual channels incorporate wide common-mode (0 V to 4 V) receivers, allowing for the receipt of LVDS, LVPECL, and CML signals. The dual outputs are LVDS drivers to provide low-power, low-EMI, high-speed operation. The SN55LVCP22A-SP provides a single device supporting 2:2 buffering (repeating), 1:2 splitting, 2:1 multiplexing, 2×2 switching, and LVPECL/CML to LVDS level translation on each channel. The flexible operation of the SN55LVCP22A-SP provides a single device to support the redundant serial bus transmission needs (working and protection switching cards) of fault-tolerant switch systems found in optical networking, wireless infrastructure, and data communications systems.

The SN55LVCP22A-SP uses a fully differential data path to ensure low-noise generation, fast switching times, low pulse width distortion, and low jitter. Output channel-to- channel skew is 80 ps (typ) to ensure accurate alignment of outputs in all applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more