text.skipToContent text.skipToNavigation

DS90LV110ATMT/NOPB ACTIVE

1 to 10 LVDS data/clock distributor with failsafe

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 7,718  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
TSSOP (PW) | 28 48 | TUBE
-40 to 85
Package | Pins TSSOP (PW) | 28
Package qty | Carrier: 48 | TUBE
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the DS90LV110AT

  • Low jitter 400 Mbps fully differential data path
  • 145 ps (typ) of pk-pk jitter with PRBS = 223−1 data pattern at 400 Mbps
  • Single +3.3 V Supply
  • Balanced output impedance
  • Output channel-to-channel skew is 35ps (typ)
  • Differential output voltage (VOD) is 320mV (typ) with 100Ω termination load.
  • LVDS receiver inputs accept LVPECL signals
  • LVDS input failsafe
  • Fast propagation delay of 2.8 ns (typ)
  • Receiver open, shorted, and terminated input failsafe
  • 28 lead TSSOP package
  • Conforms to ANSI/TIA/EIA-644 LVDS standard

All trademarks are the property of their respective owners.

Description for the DS90LV110AT

DS90LV110A is a 1 to 10 data/clock distributor utilizing LVDS (Low Voltage Differential Signaling) technology for low power, high speed operation. Data paths are fully differential from input to output for low noise generation and low pulse width distortion. The design allows connection of 1 input to all 10 outputs. LVDS I/O enable high speed data transmission for point-to-point interconnects. This device can be used as a high speed differential 1 to 10 signal distribution / fanout replacing multi-drop bus applications for higher speed links with improved signal quality. It can also be used for clock distribution up to 200MHz.

The DS90LV110A accepts LVDS signal levels, LVPECL levels directly or PECL with attenuation networks.

The LVDS outputs can be put into TRI-STATE by use of the enable pin.

For more details, please refer to the APPLICATION INFORMATION section of this datasheet.

Pricing


Qty Price (USD)
1-99 7.01
100-249 5.715
250-999 4.492
1,000+ 3.81

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 480
Qty | Price (USD) 1ku | 3.223 1-99 5.93 100-249 4.835 250-999 3.8 1,000+ 3.223
Custom reel may be available