Packaging information
Package | Pins X1SON (DPY) | 2 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 10,000 | LARGE T&R |
Features for the ESD351
- IEC 61000-4-2 Level 4 ESD Protection
- ±30-kV Contact Discharge
- ±30-kV Air Gap Discharge
- IEC 61000-4-4 EFT Protection
- 80 A (5/50 ns)
- IEC 61000-4-5 Surge Protection
- 6 A (8/20 µs)
- IO Capacitance: 1.8 pF (Typical)
- DC Breakdown Voltage: 4.5 V (Minimum)
- Low Leakage Current: 0.1 nA (Typical)
- Extremely Low ESD Clamping Voltage
- 6.5 V at 16-A TLP (I/O Pin to GND)
- RDYN: 0.1 Ω (I/O Pin to GND)
- Industrial Temperature Range: –40°C to +125°C
- Industry Standard 0402 Package (DFN1006P2)
Description for the ESD351
The ESD351 is a uni-directional TVS ESD protection diode featuring low dynamic resistance RDYN and low clamping voltage. The ESD351 is rated to dissipate ESD strikes up to 30 kV (Contact and Air) level per the IEC 61000-4-2 standard. The ultra-low dynamic resistance (0.1 Ω) and extremely low clamping voltage (6.5 V at 16-A TLP) ensure system level protection against transient events. This device has a capacitance of 1.8 pF (typical) making it ideal for protecting interfaces such as USB 2.0.
The ESD351 is offered in the industry standard 0402 (DPY/DFN1006P2) package.