Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 150 |
Package qty | Carrier 1,000 | SMALL T&R |
Features for the LM95071
- Small SOT-23 package saves space
- Shutdown mode conserves power between temperature readings
- Operates over a full −40°C to +150°C range
- SPI and MICROWIRE bus interface
- Key specifications:
- Supply voltage: 2.4 V to 5.5 V
- Supply current:
- Operating: 280 µA (typical)
- Shutdown: 6 µA (typical)
- Temperature
accuracy:
- 0°C to 70°C ±1°C (maximum)
- −40°C to 150°C ±2°C (maximum)
- Temperature resolution: 0.03125°C
Description for the LM95071
The LM95071 is a low-power, high-resolution digital temperature sensor with an SPI and MICROWIRE compatible interface, available in the 5-pin SOT-23. The host can query the LM95071 at any time to read temperature. Its low operating current is useful in systems where low power consumption is critical.
The LM95071 has 13-bit plus sign temperature resolution (0.03125°C per LSB) while operating over a temperature range of −40°C to +150°C.
The 2.4-V to 5.5-V supply voltage range, fast conversion rate, low supply current, and simple SPI interface of the LM95071 make it ideal for a wide range of applications.