Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 75 | TUBE |
Features for the SN65ELT20
- 1.25-ns Maximum Propagation Delay
- Operating Range: VCC = 4.2 V to 5.7 V With GND = 0 V
- Flow-Through Pinout Enables Easy Layout
- Built-In Temperature Compensation
- Drop-In Compatible With MC10ELT20, MC100ELT20
Description for the SN65ELT20
The SN65ELT20 is a TTL-to-differential PECL translator. It operates on a 5-V supply and ground only. The output is undetermined when the inputs are left floating. The low output skew makes the device an ideal solution for clock or data signal translation.
The SN65ELT20 is housed in an industry-standard SOIC-8 package and is also available in a TSSOP-8 package.