text.skipToContent text.skipToNavigation

SN65HVD75DGK

3.3-V half-duplex RS-485 transceiver with IEC ESD, 20 Mbps

US ECCN: EAR99 US/Local Export Classification Number

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VSSOP (DGK) | 8 80 | TUBE -40 to 125
Package | Pins VSSOP (DGK) | 8
Package qty | Carrier: 80 | TUBE
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the SN65HVD75

  • Small-size VSSOP Packages Save Board Space, or SOIC for Drop-in Compatibility
  • Bus I/O Protection
    • >±15 kV HBMProtection
    • >±12 kV IEC 61000-4-2 ContactDischarge
    • >±4 kV IEC 61000-4-4 Fast TransientBurst
  • Extended Industrial Temperature Range
    –40°C to 125°C
  • Large Receiver Hysteresis (80 mV) for Noise Rejection
  • Low Unit-Loading Allows Over 200 Connected Nodes
  • Low Power Consumption
    • Low Standby Supply Current:< 2 µA
    • ICC < 1 mA Quiescent DuringOperation
  • 5-V Tolerant Logic Inputs Compatible With
    3.3-V or 5-V Controllers
  • Signaling Rate Options Optimized for:
    250 kbps, 20 Mbps, 50 Mbps
  • Glitch Free Power-Up and Power-Down Bus Inputs and Outputs

Description for the SN65HVD75

These devices have robust 3.3-V drivers and receivers in a small package for demandingindustrial applications. The bus pins are robust to ESD events with high levels of protection toHuman-Body Model and IEC Contact Discharge specifications.

Each of these devices combines a differential driver and a differential receiver whichoperate from a single 3.3-V power supply. The driver differential outputs and the receiverdifferential inputs are connected internally to form a bus port suitable for half-duplex (two-wirebus) communication. These devices feature a wide common-mode voltage range making the devicessuitable for multi-point applications over long cable runs. These devices are characterized from–40°C to 125°C.

Pricing


Qty Price (USD)
1-99 3.339
100-249 2.926
250-999 2.051
1,000+ 1.653

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory Out of stock
Qty | Price (USD) 1ku | 1.378 1-99 2.784 100-249 2.439 250-999 1.71 1,000+ 1.378