text.skipToContent text.skipToNavigation

SN65HVD76D ACTIVE

3.3V, Full-Duplex RS-485, 12kV IEC ESD, 50Mbps data rate, w/Enables

Inventory: 500
 

Download data sheet for SN65HVD76
  |   View additional information for SN65HVD76

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 50 | TUBE
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • 1/8 Unit-load options available
    • Up to 256 Nodes on the bus
  • Bus I/O Protection
    • > ±30-kV HBM protection
    • > ±12-kV IEC61000-4-2 Contact discharge
    • > ±4-kV IEC61000-4-4 Fast transient burst
  • Extended industrial temperature range:
    –40°C to 125°C
  • Large receiver hysteresis (70 mV) for noise rejection
  • Low power consumption
    • < 1.1-mA Quiescent current during operation
    • Low Standby supply current: 10 nA Typical,
      < 5 µA (maximum)
  • Glitch-free power-up and power-down protection for hot-plugging applications
  • 5-V Tolerant logic inputs compatible with 3.3-V or 5-V controllers
  • Signaling rate options optimized for:
    400 kbps (70, 71), 20 Mbps (73, 74), 50 Mbps (76, 77)

All trademarks are the property of their respective owners.

Description

These devices extend the RS-485 portfolio with a family of full-duplex transceivers withrobust 3.3-V drivers and receivers and high levels of ESD protection. The ESD protection includes> ±30-kV HBM and > ±12-kV IEC61000-4-2 contact discharge. The large receiver hysteresis ofthe SN65HVD7x devices provides immunity to conducted differential noise and the wide operatingtemperature enables reliability in harsh operating environments. The SN65HVD7x devices are offeredin a standard SOIC package as well as in a small-footprint MSOP package.

These devices each combine a differential driver and a differential receiver, whichoperate from a single 3.3-V power supply. Each driver and receiver has separate input and outputpins for full-duplex bus communication designs. These devices all feature a wide common-modevoltage range which makes the devices suitable for multi-point applications over long cableruns.

The SN65HVD71, SN65HVD74, and SN65HVD77 devices are fully enabled with no externalenabling pins.

The SN65HVD70, SN65HVD73, and SN65HVD76 devices have active-high driver enables andactive-low receiver enables. A low, less than 5-µA standby current can be achieved by disablingboth the driver and receiver.

These devices are characterized from –40°C to 125°C.

Qty Price
1-99 $2.51
100-249 $2.04
250-999 $1.61
1,000+ $1.36

Alternative carriers

Part number SN65HVD76DR
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Inventory 5,734
Qty | Price (USD) 1ku | $1.14