SN65HVD76D ACTIVE
3.3V, Full-Duplex RS-485, 12kV IEC ESD, 50Mbps data rate, w/Enables
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-2-260C-1 YEAR |
Quality, reliability & packaging information Information included:
|
View or download |
More SN65HVD76 information
Packaging information
Features for the SN65HVD76
- 1/8 Unit-load options available
- Up to 256 Nodes on the bus
- Bus I/O Protection
- > ±30-kV HBM protection
- > ±12-kV IEC61000-4-2 Contact discharge
- > ±4-kV IEC61000-4-4 Fast transient burst
- Extended industrial temperature range:
–40°C to 125°C - Large receiver hysteresis (70 mV) for noise rejection
- Low power consumption
- < 1.1-mA Quiescent current during operation
- Low Standby supply current: 10 nA Typical,
< 5 µA (maximum)
- Glitch-free power-up and power-down protection for hot-plugging applications
- 5-V Tolerant logic inputs compatible with 3.3-V or 5-V controllers
- Signaling rate options optimized for:
400 kbps (70, 71), 20 Mbps (73, 74), 50 Mbps (76, 77)
All trademarks are the property of their respective owners.
Description for the SN65HVD76
These devices extend the RS-485 portfolio with a family of full-duplex transceivers withrobust 3.3-V drivers and receivers and high levels of ESD protection. The ESD protection includes> ±30-kV HBM and > ±12-kV IEC61000-4-2 contact discharge. The large receiver hysteresis ofthe SN65HVD7x devices provides immunity to conducted differential noise and the wide operatingtemperature enables reliability in harsh operating environments. The SN65HVD7x devices are offeredin a standard SOIC package as well as in a small-footprint MSOP package.
These devices each combine a differential driver and a differential receiver, whichoperate from a single 3.3-V power supply. Each driver and receiver has separate input and outputpins for full-duplex bus communication designs. These devices all feature a wide common-modevoltage range which makes the devices suitable for multi-point applications over long cableruns.
The SN65HVD71, SN65HVD74, and SN65HVD77 devices are fully enabled with no externalenabling pins.
The SN65HVD70, SN65HVD73, and SN65HVD76 devices have active-high driver enables andactive-low receiver enables. A low, less than 5-µA standby current can be achieved by disablingboth the driver and receiver.
These devices are characterized from –40°C to 125°C.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 2.506 |
100-249 | 2.043 |
250-999 | 1.606 |
1,000+ | 1.362 |
Additional package qty | carrier options
Package qty | Carrier |
2,500 | LARGE T&R
|
---|---|
Inventory | 5,729 |
Qty | Price (USD) |
|