text.skipToContent text.skipToNavigation

SN65LVDS125ADBTR ACTIVE

4x4 1.5-Gbps LVDS crosspoint switch

Same as: SN65LVDS125ADBTRG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

US ECCN: EAR99 US/Local Export Classification Number

NEW - Custom reel may be available
Inventory: 23,672  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
TSSOP (DBT) | 38 2,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins TSSOP (DBT) | 38
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the SN65LVDS125A

  • Signaling Rates >1.5 Gbps per Channel
  • Supports Telecom/Datacom and HDTV
    Video Switching
  • Non-Blocking Architecture Allows Each
    Output to be Connected to Any Input
  • Compatible With ANSI TIA/EIA-644-A LVDS
    Standard
  • 25 mV of Input Voltage Threshold Hysteresis
  • Propagation Delay Times, 900 ps Typical
  • Inputs Electrically Compatible With LVPECL,
    CML and LVDS Signal Levels
  • Operates From a Single 3.3-V Supply
  • Integrated 110-Ω Line Termination Resistors
    Available With SN65LVDT125A
  • APPLICATIONS
    • Clock Buffering/Clock Muxing
    • Wireless Base Stations
    • High-Speed Network Routing
    • HDTV Video Switching

Description for the SN65LVDS125A

The SN65LVDS125A and SN65LVDT125A are 4x4 nonblocking crosspoint switches. Low-voltage differential signaling (LVDS) is used to achieve signaling rates of 1.5 Gbps per channel. Each output driver includes a 4:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVDT125A incorporates 110-Ω termination resistors for those applications where board space is a premium.

Designed to support signaling rates up to 1.5 Gbps for OC-12 clocks (622 MHz). The 1.5-Gbps signaling rate allows use in HDTV systems, including SMPTE 292 video applications requiring signaling rates of 1.485 Gbps.

The SN65LVDS125A and SN65LVDT125A are characterized for operation from –40°C to 85°C.

Pricing


Qty Price (USD)
1-99 14.163
100-249 12.371
250-999 9.539
1,000+ 8.532