SN65LVDS302ZXHR ACTIVE
Programmable 27-bit display serial interface receiver
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SNAGCU |
MSL rating / Peak reflow | Level-3-260C-168 HR |
Quality, reliability & packaging information Information included:
|
View or download |
More SN65LVDS302 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
NFBGA (ZXH) | 80 |
2,500 | LARGE T&R
|
-40 to 85 |
Package | Pins | NFBGA (ZXH) | 80 |
---|---|
Package qty | Carrier: |
2,500 | LARGE T&R
|
Operating temperature range (°C) | -40 to 85 |
Features for the SN65LVDS302
- Serial interface technology
- Compatible with FlatLink™3G such as SN65LVDS301
- Supports video interfaces up to 24-bit RGB data and 3 control bits received over 1, 2 or 3 SubLVDS differential lines
- SubLVDS differential voltage levels
- Up to 1.755-Gbps Data Throughput
- Three operating modes to conserve power
- Active mode QVGA: 17 mW
- Typical shutdown: 0.7 µW
- Typical standby mode: 27 µW Typical
- Bus-swap function for PCB-layout flexibility
- ESD rating > 4 kV (HBM)
- Pixel clock range of 4 MHz to 65 MHz
- Failsafe on all CMOS inputs
- Packaged in 5-mm × 5-mm nFBGA with 0.5-mm ball pitch
- Very low EMI meets SAE J1752/3 Kh-spec
All trademarks are the property of their respective owners.
Description for the SN65LVDS302
The SN65LVDS302 receiver de-serializes FlatLink™3G compliant serial input data to 27 parallel data outputs. The SN65LVDS302 receiver contains one shift register to load 30 bits from 1, 2 or 3 serial inputs and latches the 24 pixel bits and 3 control bits out to the parallel CMOS outputs after checking the parity bit. If the parity check confirms correct parity, the Channel Parity Error (CPE) output remains low. If a parity error is detected, the CPE output generates a high pulse while the data output bus disregards the newly-received pixel. Instead, the last data word is held on the output bus for another clock cycle.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 2.02 |
100-249 | 1.77 |
250-999 | 1.241 |
1,000+ | 1.0 |