Added to Your Shopping Cart

Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More SN75ALS191 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOP (PS) | 8 |
2,000 | LARGE T&R Custom reel may be available |
0 to 70 |
Package | Pins | SOP (PS) | 8 |
---|---|
Package qty | Carrier: |
2,000 | LARGE T&R Custom reel may be available |
Operating temperature range (°C) | 0 to 70 |
Features for the SN75ALS191
- Meets or Exceeds the Requirements of ANSI Standard EIA/TIA-422-B and ITU Recommendation V.11
- Designed to Operate at 20 Mbaud or Higher
- TTL-and CMOS-Input Compatibility
- Single 5-V Supply Operation
- Output Short-Circuit Protection
- Improved Replacement for the uA9638
Description for the SN75ALS191
The SN75ALS191 is a dual, high-speed, differential line driver designed to meet ANSI Standard EIA/TIA-422-B and ITU Recommendation V.11. The inputs are TTL- and CMOS-compatible and have input clamp diodes. Schottky-diode-clamped transistors minimizes propagation delay time. This device operates from a single 5-V power supply and is supplied in 8-pin packages.
The SN75ALS191 is characterized for operation from 0°C to 70°C.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 1.467 |
100-249 | 1.212 |
250-999 | 0.87 |
1,000+ | 0.655 |