SN75DP139RSBR ACTIVE
3.4-Gbps DP++ to HDMI 1.4b retimer
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-2-260C-1 YEAR |
Quality, reliability & packaging information Information included:
|
View or download |
More SN75DP139 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
WQFN (RSB) | 40 |
3,000 | LARGE T&R
Custom reel may be available |
0 to 85 |
Package | Pins | WQFN (RSB) | 40 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | 0 to 85 |
Features for the SN75DP139
- DisplayPort Physical Layer Input Port to TMDS Physical Layer Output Port
- Integrated TMDS Level-Shifting Re-driver With Receiver Equalization
- Supports Data Rates up to 3.4 Gbps
- Achieves HDMI 1.4b Compliance
- 3D HDMI Support With TMDS Clock Rates up to 340 MHz
- 4k × 2k Operation (30 Hz, 24bpp)
- Deep Color Supporting 36bpp
- Integrated I2C Logic Block for DVI/HDMI Connector Recognition
- Integrated Active I2C Buffer
- Enhanced ESD: 10 kV on All Pins
- Enhanced Commercial Temperature Range: 0°C to 85°C
- 48-Pin 7-mm × 7-mm VQFN (RGZ) Package
- 40-Pin 5-mm × 5-mm WQFN (RSB) Package
All trademarks are the property of their respective owners.
Description for the SN75DP139
The SN75DP139 is adual-mode DisplayPort input to Transition-Minimized Differential Signaling (TMDS) output. The TMDSoutput has a built-in level-shifting re-driver supporting Digital Video Interface (DVI) 1.0 andHigh Definition Multimedia Interface (HDMI) 1.4b standards. The SN75DP139 is specified up to a maximum data rate of 3.4 Gbps, supporting resolutionsgreater then 1920 × 1200 or HDTV 12-bit color depth at 1080p (progressive scan). TheSN75DP139 is compliant with theHDMI 1.4b specifications andsupports optional protocol enhancements such as 3D graphics at resolutions demanding a pixel rateup to 340 MHz.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 2.07 |
100-249 | 1.709 |
250-999 | 1.228 |
1,000+ | 0.924 |
Additional package qty | carrier options
Package qty | Carrier |
250 | SMALL T&R
|
---|---|
Inventory | 462 |
Qty | Price (USD) |
|