Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the TCAN1044V-Q1
- AEC-Q100: Qualified for automotive applications
- Temperature grade 1: –40°C to 125°C TA
- Meets the requirements of ISO 11898-2:2016 and ISO 11898-5:2007 physical layer standards
- Functional Safety-Capable
- Support of classical CAN and optimized CAN FD performance at 2, 5, and 8 Mbps
- Short and symmetrical propagation delays for enhanced timing margin
- Higher data rates in loaded CAN networks
- I/O voltage range supports 1.7 V to 5.5 V
- Support for 1.8-V, 2.5-V, 3.3-V, and 5-V applications
- Protection features:
- Bus fault protection: ±58 V
- Undervoltage protection
- TXD-dominant time-out (DTO)
- Data rates down to 9.2 kbps
- Thermal-shutdown protection (TSD)
- Operating modes:
- Normal mode
- Low power standby mode supporting remote wake-up request
- Optimized behavior when unpowered
- Bus and logic pins are high impedance (no load to operating bus or application)
- Hot-plug capable: power up/down glitch free operation on bus and RXD output
- Junction temperatures from: –40°C to 150°C
- Receiver common mode input voltage: ±12 V
- Available in SOIC (8), SOT23 (8) packages (2.9 mm x 1.60 mm) and leadless VSON (8) packages (3.0 mm x 3.0 mm) with improved automated optical inspection (AOI) capability
Description for the TCAN1044V-Q1
The TCAN1044-Q1 is a high speed controller area network (CAN) transceiver that meets the physical layer requirements of the ISO 11898-2:2016 high-speed CAN specification.
The TCAN1044-Q1 transceiver supports both classical CAN and CAN FD networks up to 8 megabits per second (Mbps). The TCAN1044-Q1 includes internal logic level translation via the VIO terminal to allow for interfacing the transceiver I/Os directly to 1.8 V, 2.5 V, 3.3 V, or 5 V logic I/Os. The transceiver supports a low-power standby mode and wake over CAN compliant to the ISO 11898-2:2016 defined wake-up pattern (WUP). The TCAN1044-Q1 transceiver also include s protection and diagnostic features supporting thermal-shutdown (TSD), TXD-dominant time-out (DTO), supply undervoltage detection, and bus fault protection up to ±58 V.