Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the THVD1520
- Meets or exceeds the requirements of the TIA/EIA-485A standard
- 4.5-V to 5.5-V supply voltage
- 10 Mbps, Half-Duplex RS-422/RS-485
- Bus I/O protection
- ± 16-kV HBM ESD
- ± 8-kV IEC 61000-4-2 contact discharge
- ± 8-kV IEC 61000-4-2 air gap discharge
- ± 4-kV IEC 61000-4-4 fast transient burst
- Extended industrial temperature range: -40°C to 125°C
- Large receiver hysteresis for noise rejection
- Low
power consumption
- Low standby supply current: < 1 µA
- Quiescent during operation: < 840 µA
- Glitch-free power-up/down for hot plug-in capability
- Open, short and idle bus failsafe
- 1/8 unit load (up to 256 bus nodes)
Description for the THVD1520
THVD1520 is a robust half-duplex RS-485 transceiver for industrial applications. The bus pins are immune to high levels of IEC contact discharge ESD events eliminating the need of additional system-level protection components.
The device operates from a single 5-V supply. The wide common-mode voltage range and low input leakage on bus pins make THVD1520 suitable for multi-point applications over long cable runs.
THVD1520 is available in industry standard 8-pin SOIC package for drop-in compatibility. The device is characterized for ambient temperatures from –40°C to 125°C.