Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TLV521
- Unmatched Price Performance
- For VS = 3.3 V, Typical Unless Otherwise Noted
- Ultra-low Supply Current
- 350 nA Typical, 500 nA Maximum
- Wide Operating Voltage Range 1.7 V to 5.5 V
- Low TCVOS 1.5 µV/°C
- VOS 3 mV (Max)
- Input Bias Current 1 pA
- PSRR 100 dB
- CMRR 90 dB
- Open-Loop Gain 110 dB
- Gain Bandwidth Product 6 kHz
- Slew Rate 2.5 V/ms
- Input Voltage Noise at f = 100 Hz 300 nV/√Hz
- Temperature Range –40ºC to 125°C
- Rail to Rail Input and Output (RRIO)
- Ultra-low Supply Current
Description for the TLV521
The TLV521 350 nA nanopower op amp offers optimum price performance in TIs nanopower family of operational amplifiers. The TLV521 has a carefully designed CMOS input stage enabling very low Ibias of 1 pA, thereby reducing IBIAS and IOS errors that would otherwise impact sensitive applications like Megaohm resistance, high-impedance photodiode and charge sense situations. Additionally, built-in EMI protection reduces sensitivity to unwanted RF signals from sources like mobile phones and RFID readers.
The TLV521 is offered in the 5-pin SC70 package, and operates from –40°C to 125°C.