Packaging information
Package | Pins SOT-23 (DBV) | 6 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TMP100-EP
- Controlled Baseline
- One Assembly/Test Site, One Fabrication
Site
- One Assembly/Test Site, One Fabrication
- Enhanced Diminishing Manufacturing
Sources (DMS) Support - Enhanced Product-Change Notification
- Qualification Pedigree(1)
- Low Quiescent Current: 45 µA, 0.1-µA
Standby - Wide Supply Range: 2.7 V to 5.5 V
- Small SOT23-6 Package
Description for the TMP100-EP
The TMP100 and TMP101 are 2-wire, serial output temperature sensors available in SOT23-6 packages. Requiring no external components, the TMP100 and TMP101 are capable of reading temperatures with a resolution of 0.0625°C.
The TMP100 and TMP101 feature SMBus and I2C™ interface compatibility, with the TMP100 allowing up to eight devices on one bus.
The TMP100 and TMP101 are ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.
The TMP100M and TMP101M are specified for operation over a temperature range of 55°C to +125°C.