text.skipToContent text.skipToNavigation

TMP1075DGKT ACTIVE

1°C I2C Temperature sensor with performance upgrades to industry standard LM75 / TMP75

Inventory: 31,470
 
Download data sheet for the TMP1075
  |   View additional information for the TMP1075

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Operating temperature range (°C) Package qty | Carrier:
VSSOP (DGK) | 8 S (-55 to 125) 250 | SMALL T&R
View more packaging information

Features for the  TMP1075

  • Accuracy for TMP1075DGK / TMP1075D:
    • ±1°C (Maximum) From −40°C to +110°C
    • ±2°C (Maximum) From−55°C to +125°C
  • Accuracy for TMP1075DSG
    • ±1°C (Maximum) From −40°C to +75°C
    • ±2°C (Maximum) From−55°C to +125°C
  • Low Power Consumption:
    • 2.7-µA Average Current
    • 0.37-µA Shutdown Current
  • Wide Supply Range: 1.7 V to 5.5 V
  • Temperature Independent of Supply
  • Digital Interface: SMBus, I2C
  • 100% software compatibility with industry standard LM75 and TMP75
  • Can Coexist in I3C Mixed Fast Mode Bus
  • Resolution: 12 Bits
  • Supports up to 32 Device Addresses
  • Alert Pin Function
  • NIST Traceability

All trademarks are the property of their respective owners.

Description for the TMP1075

The TMP1075 is the most accurate and lowest power replacement to the industry standardLM75 and TMP75 digital temperature sensors. Available in SOIC-8 and VSSOP-8 packages, the TMP1075offers pin-to-pin and software compatibility to quickly upgrade any existing xx75 design. Anadditional new package with the TMP1075 is 2x2 mm DFN reducing the PCB footprint by 79% compared toan SOIC package.

The TMP1075 has a ±1°C accuracy over a wide temperature range and offers anon-chip 12-bit analog-to-digital converter (ADC) providing a temperature resolution of 0.0625°C.

Compatible with two-wire SMBus and I2C interfaces, the TMP1075supports up to 32 devices address and provides SMBus Reset and Alert function.

The TMP1075 is designed for accurate and cost-effective temperature measurement invirtually any telecommunication, enterprise, industrial and personal electronics equipment.

The TMP1075 devices are specified for operation over a temperature range of −55°C to+125°C.

The TMP1075 units are 100% tested on a production setup that is NIST traceable andverified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

Pricing

Qty Price(USD)
1-99 $0.450
100-249 $0.346
250-999 $0.255
1,000+ $0.182