Packaging information
Package | Pins SOT-23 (DBV) | 6 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TMP300
- Accuracy: ±1°C (typical at +25°C)
- Programmable trip point
- Programmable hysteresis: 5°C/10°C
- Open-drain outputs
- Low power: 110 µA (maximum)
- Wide voltage range: +1.8 V to +18 V
- Temperature range: –40°C to +125°C
- Analog out: 10mV/°C
- SC70-6 and SOT23-6 packages
Description for the TMP300
The TMP300 is a low-power, resistor-programmable, digital output temperature switch. The device allows a threshold point to be set by adding an external resistor. Two levels of hysteresis are available. The TMP300 has a VTEMP analog output that can be used as a testing point or in temperature-compensation loops.
Available in two micropackages with proven thermal characteristics, low current consumption, and a supply voltage as low as 1.8 V, the TMP300 is designed for power-sensitive systems that require simple and reliable thermal management.