text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

TMP300BIDCKT ACTIVE

Resistor-Programmable, up to 18V-Capable Temp Switch and Analog Out Sensor

Inventory:

Pricing


Qty Price (USD)
1-99 1.956
100-249 1.615
250-999 1.16
1,000+ 0.873

Additional package qty | carrier options info-circle

custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | 0.759 1-99 1.7 100-249 1.404 250-999 1.009 1,000+ 0.759

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information info-circle

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-SC70 (DCK) | 6
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TMP300

  • Accuracy: ±1°C (Typical at +25°C)
  • Programmable Trip Point
  • Programmable Hysteresis: 5°C/10°C
  • Open-Drain Outputs
  • Low Power: 110µA (Max)
  • Wide Voltage Range: +1.8V to +18V
  • Temperature Range: –40°C to +125°C
  • Analog Out: 10mV/°C
  • SC70-6 and SOT23-6 Packages

Description for the TMP300

The TMP300 is a low-power, resistor-programmable, digital output temperature switch. Thedevice allows a threshold point to be set by adding an external resistor. Two levels of hysteresisare available. The TMP300 has a VTEMP analog output that can be used as atesting point or in temperature-compensation loops.

With a supply voltage as low as 1.8V and low current consumption, the TMP300 is ideal forpower-sensitive systems.

Available in two micropackages that have proven thermal characteristics, this part givesa complete and simple solution for users who need simple and reliable thermal management.






Inventory:

Pricing


Qty Price (USD)
1-99 1.956
100-249 1.615
250-999 1.16
1,000+ 0.873

Additional package qty | carrier options info-circle

custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | 0.759 1-99 1.7 100-249 1.404 250-999 1.009 1,000+ 0.759

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more