Added to Your Shopping Cart

TMP302AQDRLRQ1 ACTIVE
Automotive, Pin-Selectable Trip Point 1.4V-Capable Family of Temperature Switches
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAUAG |
MSL rating / Peak reflow | Level-2-260C-1 YEAR |
Quality, reliability & packaging information Information included:
|
View or download |
More TMP302-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOT-5X3 (DRL) | 6 |
4,000 | LARGE T&R
Custom reel may be available |
-40 to 125 |
Package | Pins | SOT-5X3 (DRL) | 6 |
---|---|
Package qty | Carrier: |
4,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 125 |
Features for the TMP302-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40ºC to 125ºC Ambient Operating TemperatureRange
- Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C6
- Low Power: 15 µA (Maximum)
- SOT563 Package: 1.6 mm × 1.6 mm × 0.6 mm
- Trip-Point Accuracy: ±0.2°C (Typical) From 40°C to 125°C
- Pin-Selectable Trip Points
- Open-Drain Output, Active Low
- Selectable Hysteresis: 5°C or 10°C
- Low Supply Voltage Range: 1.4 to 3.6 V
All trademarks are the property of their respective owners.
Description for the TMP302-Q1
The TMP302-Q1 family of devices is a temperature switch in a micropackage (SOT563). TheTMP302-Q1 family of devices offers low power (15 µA maximum) and ease-of-use through pin-selectabletrip points and hysteresis.
These devices require no additional components for operation; they can functionindependent of microprocessors or microcontrollers.
The TMP302-Q1 family of devices is available in several different versions with trippoints from 50ºC to 125ºC in increments of 5ºC (see the Device Comparison Table).
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.321 |
100-249 | 0.247 |
250-999 | 0.182 |
1,000+ | 0.13 |