Packaging information
Package | Pins SOT-5X3 (DRL) | 6 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 4,000 | LARGE T&R |
Features for the TMP302
- Low Power: 15 µA (Maximum)
- SOT563 Package: 1.6-mm × 1.6-mm × 0.6 mm
- Trip-Point Accuracy: ±0.2°C (Typical) From +40°C to +125°C
- Pin-Selectable Trip Points
- Open-Drain Output
- Pin-Selectable Hysteresis: 5°C and 10°C
- Low Supply Voltage Range: 1.4 V to 3.6 V
Description for the TMP302
The TMP302 device is a temperature switch in a micropackage (SOT563). The TMP302 offers low power (15-µA maximum) and ease-of-use through pin-selectable trip points and hysteresis.
These devices require no additional components for operation; they can function independent of microprocessors or microcontrollers.
The TMP302 is available in several different versions. For additional trip points, contact a TI representative.