Packaging information
Package | Pins WSON (DRS) | 6 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 1,000 | LARGE T&R |
Features for the TPD2E001
- IEC 61000-4-2 ESD Protection (Level 4)
- ±8-kV Contact Discharge
- ±15-kV Air-Gap Discharge
- IO Capacitance: 1.5 pF (Typ)
- Low Leakage Current: 1 nA (Maximum)
- Low Supply Current: 1 nA
- 0.9 V to 5.5 V Supply-Voltage Range
- Space-Saving DRL, DRY, and QFN Package Options
- Alternate 3, 4, 6-Channel options Available:
TPD3E001, TPD4E001, TPD6E001
Description for the TPD2E001
The TPD2E001 is a two-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array. The TPD2E001 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 Level 4 international standard.
The DRS package (3.00 mm × 3.00 mm) is also available as a non-magnetic package for medical imaging applications.
See also TPD2E2U06DRLR which is p2p compatible to TPD2E001DRLR and offers higher IEC ESD Protection, lower clamping voltage, and eliminates the input capacitor requirement.