Packaging information
Package | Pins SOT-5X3 (DRL) | 5 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 4,000 | LARGE T&R |
Features for the TPD2E001-Q1
- Qualified for Automotive Applications
- ESD Protection Exceeds
- ±15-kV Human-Body Model (HBM)
- ±8-kV IEC 61000-4-2 Contact Discharge
- ±15-kV IEC 61000-4-2 Air-Gap Discharge
- Low 1.5-pF Input Capacitance
- Low 1-nA (Max) Leakage Current
- 0.9-V to 5.5-V Supply-Voltage Range
- Two-Channel Device
- Space-Saving DRL Package
- Alternate 3-, 4-, 6-Channel Options Available:
TPD3E001, TPD4E001, and TPD6E001 - APPLICATIONS
- USB 2.0
- Ethernet
- FireWire
- Video
- Cell Phones
- SVGA Video Connections
- Glucose Meters
FireWire is a trademark of Apple Computer, Inc.
Description for the TPD2E001-Q1
The TPD2E001 is a low-capacitance ±15-kV ESD-protection diode array designed to protect sensitive electronics attached to communication lines. Each channel consists of a pair of diodes that steer ESD current pulses to VCC or GND. The TPD2E001 protects against ESD pulses up to ±15-kV Human-Body Model (HBM), ±8-kV Contact Discharge, and ±15-kV Air-Gap Discharge, as specified in IEC 61000-4-2. This device has a 1.5-pF capacitance per channel, making it ideal for use in high-speed data IO interfaces.
The TPD2E001 is a two-channel device intended for USB and USB 2.0 applications.
The TPD2E001 is available in the DRL package and is specified for –40°C to 85°C operation.