Added to Your Shopping Cart

TPD4S012DRYR ACTIVE
4-channel USB ESD solution with power clamp
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More TPD4S012 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
USON (DRY) | 6 |
5,000 | LARGE T&R
Custom reel may be available |
-40 to 85 |
Package | Pins | USON (DRY) | 6 |
---|---|
Package qty | Carrier: |
5,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 85 |
Features for the TPD4S012
- Integrated ESD Clamps on all Pins
- USB Signal Pins (D+, D–, ID)
- 0.8-pF Line Capacitance
- Supports Data Rates in Excess of 480 Mbps
- IEC 61000-4-2 ESD Protection (Level 4 Contact)
- ±10-kV IEC 61000-4-2 Contact Discharge
- IEC 61000-4-5 Surge
- 3 Amps Peak Pulse Current
- APPLICATIONS
- Cellular Phones
- Digital Cameras
- Global Positioning Systems (GPS)
- Portable Digital Assistants (PDA)
- Portable Computers
All other trademarks are the property of their respective owners
Description for the TPD4S012
The TPD4S012 is a four-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array for USB chargers and USB On-The-Go (OTG) interfaces.
The TPD4S012 provides IEC 61000-4-2 system level ESD Protection featuring 15 V tolerance on the VBUS line. The device is ideal for providing circuit protection for USB charger and OTG applications due to its high-voltage tolerance at the VBUS line and small flow-through package.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.395 |
100-249 | 0.304 |
250-999 | 0.224 |
1,000+ | 0.16 |