text.skipToContent text.skipToNavigation

TPD4S012DRYR

4-Channel USB ESD Solution with Power Clamp

Availability: 29,330

Packaging

Package | PIN: USON (DRY) | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.55
10-24 $0.49
25-99 $0.46
100-249 $0.39
250-499 $0.36
500-749 $0.29
750-999 $0.24
1000+ $0.21

Features

  • Integrated ESD Clamps on all Pins
  • USB Signal Pins (D+, D–, ID)
    • 0.8-pF Line Capacitance
  • Supports Data Rates in Excess of 480 Mbps
  • IEC 61000-4-2 ESD Protection (Level 4 Contact)
    • ±10-kV IEC 61000-4-2 Contact Discharge
  • IEC 61000-4-5 Surge
    • 3 Amps Peak Pulse Current
  • APPLICATIONS
    • Cellular Phones
    • Digital Cameras
    • Global Positioning Systems (GPS)
    • Portable Digital Assistants (PDA)
    • Portable Computers

All other trademarks are the property of their respective owners

Texas Instruments  TPD4S012DRYR

The TPD4S012 is a four-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array for USB chargers and USB On-The-Go (OTG) interfaces.

The TPD4S012 provides IEC 61000-4-2 system level ESD Protection featuring 15 V tolerance on the VBUS line. The device is ideal for providing circuit protection for USB charger and OTG applications due to its high-voltage tolerance at the VBUS line and small flow-through package.