Packaging information
Package | Pins USON (DRY) | 6 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 5,000 | LARGE T&R |
Features for the TPD4S012
- Integrated ESD Clamps on all Pins
- USB Signal Pins (D+, D–, ID)
- 0.8-pF Line Capacitance
- Supports Data Rates in Excess of 480 Mbps
- IEC 61000-4-2 ESD Protection (Level 4 Contact)
- ±10-kV IEC 61000-4-2 Contact Discharge
- IEC 61000-4-5 Surge
- 3 Amps Peak Pulse Current
- APPLICATIONS
- Cellular Phones
- Digital Cameras
- Global Positioning Systems (GPS)
- Portable Digital Assistants (PDA)
- Portable Computers
All other trademarks are the property of their respective owners
Description for the TPD4S012
The TPD4S012 is a four-channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode array for USB chargers and USB On-The-Go (OTG) interfaces.
The TPD4S012 provides IEC 61000-4-2 system level ESD Protection featuring 15 V tolerance on the VBUS line. The device is ideal for providing circuit protection for USB charger and OTG applications due to its high-voltage tolerance at the VBUS line and small flow-through package.