TIDA-010210

11-kW, bidirectional, three-phase ANPC based on GaN reference design

TIDA-010210

Design files

Overview

This reference design provides a design template for implementing a three-level, three-phase, gallium nitride (GaN) based ANPC inverter power stage. The use of fast switching power devices makes it possible to switch at a higher frequency of 100 kHz, reducing the size of magnetics for the filter and increasing the power density of the power stage. The multilevel topology allows the use of 600-V rated power devices at higher DC-bus voltages of up to 1000 V. The lower-switching voltage stress reduces switching losses resulting in a peak efficiency of 98.5%.

Features
  • Power stage for three-phase inverters and PFCs
  • 600-V rated switches in 800-V system (due to three levels)
  • Novel onboard protection implemented using CLB of C2000
  • Iso-quad channel driver supports high-frequency operation (100 kHz)
  • Shunt-based current sense (high accuracy and linearity over temperature)

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEZ0A.PDF (1397 K)

Reference design overview and verified performance test data

TIDM837A.ZIP (1304 K)

Detailed schematic diagram for design layout and components

TIDM838A.ZIP (205 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM839A.ZIP (677 K)

Detailed overview of design layout for component placement

TIDM841A.ZIP (9375 K)

Files used for 3D models or 2D drawings of IC components

TIDCG02A.ZIP (1703 K)

Design file that contains information on physical board layer of design PCB

TIDM840A.ZIP (3762 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

C2000 real-time microcontrollers

TMS320F280049CC2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM

Data sheet document-pdfAcrobat PDF
Analog temperature sensors

LMT87±2°C 2.7V to 5.5V analog output temperature sensor with -13.6 mV/°C gain

Data sheet document-pdfAcrobat PDF open-in-new HTML
Buck converters (integrated switch)

TPS56320017 V Input, 3A Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-mode™

Data sheet document-pdfAcrobat PDF open-in-new HTML
Digital isolators

ISO7741Robust EMC, quad-channel, 3/1, reinforced digital isolator

Data sheet document-pdfAcrobat PDF open-in-new HTML
Gallium nitride (GaN) ICs

LMG3422R030600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting

Data sheet document-pdfAcrobat PDF open-in-new HTML
General-purpose op amps

TLV9004Quad, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications

Data sheet document-pdfAcrobat PDF open-in-new HTML
Isolated amplifiers

AMC3302±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC

Data sheet document-pdfAcrobat PDF open-in-new HTML
Isolated gate drivers

UCC215415.7kVrms 1.5A/2.5A dual-channel isolated gate driver with 8V UVLO, dual input, disable pin in DW pkg

Data sheet document-pdfAcrobat PDF open-in-new HTML
Linear & low-dropout (LDO) regulators

LP5907250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet document-pdfAcrobat PDF open-in-new HTML
Precision op amps (Vos<1mV)

OPA4376Quad precision, low-noise, low quiescent current operational amplifier

Data sheet document-pdfAcrobat PDF open-in-new HTML
Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet document-pdfAcrobat PDF open-in-new HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide 11-kW, Bidirectional, Three-Phase ANPC Based on GaN Reference Design (Rev. A) PDF | HTML Mar. 18, 2022

Related design resources

Hardware development

DAUGHTER CARD
TMDSCNCD280049C F280049C controlCARD Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos