JAJSH93A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
PO = 1 W |
PO = 1 W | fSW = 384 kHz |
PO = 1 W | 24 V | fSW = 384 kHz |
fSW = 384 kHz |
24 V | fSW = 384 kHz |
10% THD | fSW = 384 kHz |
A-weighted Noise | fSW = 384 kHz |
4 Ω | fSW = 384 kHz |
2 Ω | fSW = 384 kHz |
fSW = 2.1 MHz |
PO = 1 W |
PO = 1 W | fSW = 2.1 MHz |
PO = 1 W | 24 V | fSW = 2.1 MHz |
fSW = 2.1 MHz |
24 V | fSW = 2.1 MHz |
10% THD | fSW = 2.1 MHz |
A-weighted Noise | fSW = 2.1 MHz |
4 Ω | fSW = 2.1 MHz |
2 Ω | fSW = 2.1 MHz |
fSW = 384 kHz |