JAJSH93A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The FAULT pin reports faults and is active low under any of the following conditions:
For all listed faults, the FAULT pin remains asserted after the fault condition is rectified. Deassert the FAULT pin by writing the CLEAR FAULT bit (bit 7) in register 0x21. The only exception is the fault report caused by Overtemperature shutdown, for which the FAULT pin deasserts automatically when the junction temperature returns to normal levels and the device automatically recovers.
The register reports for all fault reports remain asserted until they are cleared by writing the CLEAR FAULT bit (bit 7) in register 0x21.
Register bits are available to mask fault categories from reporting to the FAULT pin. These bits only mask the setting of the pin and do not affect the register reporting or protection of the device. By default all faults are reported to the pin. See the Register Maps section for a description of the mask settings.
This pin is an open-drain output with an internal 100 kΩ pull-up resistor to VDD.