JAJSH93A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The AC Load Diagnostic Report Ch1 registers is shown in Figure 54 and described in Table 27.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH1 IMPEDANCE | |||||||
R-00000000 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | CH1 IMPEDANCE | R | 00000000 |
8-bit AC-load diagnostic report for each channel with a step size of 0.2496 Ω/bit (control by register 0x15 and register 0x16) 0x00000000: 0 Ω 0x00000001: 0.2496 Ω ... 0x11111111: 63.65 Ω |