JAJSH93A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The overvoltage (OV) protection detects high voltages on the PVDD pin. If the PVDD pin reaches the OV threshold, the FAULT pin is asserted and the I2C register is updated. The device can withstand 40 V load-dump voltage spikes.