JAJSH93A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The Channel 1 Volume Control registers is shown in Figure 41 and described in Table 14.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH 1 VOLUME | |||||||
R/W-11001111 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–0 | CH 1 VOLUME | R/W | 11001111 |
8-Bit Volume Control for the output channel, 0.5 dB/step: 0xFF: 24 dB 0xCF: 0 dB 0x07: –100 dB < 0x07: MUTE |