JAJSH93A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
When this active-low input pin is asserted, the device goes into shutdown and current draw is limited. This pin can be used to shut down the device rapidly. The outputs are ramped down in less than 5 ms if the device is not already in the Hi-Z state.
This pin has a 100 kΩ internal pull-down resistor.