JAJSH93A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The operating modes and faults are listed in the following tables.
Global Faults affect the entire device while the effect and management of Channel Faults is limited to the Output Stage. Although the system effects of a Global Fault and a Channel Fault can be identical in a 1-channel device such as TAS6421-Q1, this split and naming convention was selected to remain compatible with the multi-channel TAS642x-Q1 family devices.
STATE NAME | OUTPUT FETS | OSCILLATOR | I2C |
---|---|---|---|
STANDBY | Hi-Z | Stopped | Active |
Hi-Z | Hi-Z | Active | Active |
MUTE | Switching at 50% | Active | Active |
PLAY | Switching with audio | Active | Active |
FAULT/
EVENT |
FAULT/EVENT
CATEGORY |
MONITORING
MODES |
REPORTING
METHOD |
ACTION
RESULT |
---|---|---|---|---|
POR | Voltage fault | All | I2C + WARN pin | Standby |
VBAT UV | Hi-Z, mute, normal | I2C + FAULT pin | Hi-Z | |
PVDD UV | ||||
VBAT or PVDD OV | ||||
OTW | Thermal warning | Hi-Z, mute, normal | I2C + WARN pin | None |
OTSD | Thermal shutdown | Hi-Z, mute, normal | I2C + FAULT pin | Hi-Z |
FAULT/
EVENT |
FAULT/EVENT
CATEGORY |
MONITORING
MODES |
REPORTING
METHOD |
ACTION
TYPE |
---|---|---|---|---|
Clipping | Warning | Mute and play | I2C + WARN or FAULT pin | None |
Overcurrent limiting | Protection | I2C + WARN pin | Current limit | |
Overcurrent fault | Output channel fault | I2C + FAULT pin | Hi-Z | |
DC detect |