JAJSH93A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
In this case, the VBAT and PVDD inputs are not connected to the same supply.
When powering up, apply the VBAT supply first, the VDD supply second, and the PVDD supply last.
When powering down, first set the STANDBY pin low for at least 15ms before removing PVDD, VBAT or VDD. After 15 ms, the power supplies can be removed.