JAJSH93A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AREF | 4 | PWR | VREG and VCOM bypass capacitor return |
AVDD | 8 | PWR | Voltage regulator bypass. Connect 1 µF capacitor from AVDD to AVSS |
AVSS | 7 | PWR | AVDD bypass capacitor return |
BST_M | 44 | PWR | Bootstrap capacitor connection pin for high-side gate driver |
BST_P | 48 | PWR | Bootstrap capacitor connection pin for high-side gate driver |
FAULT | 26 | DO | Reports a fault (active low, open drain), 100 kΩ internal pull-up resistor |
FSYNC | 14 | DI | Audio frame clock input |
GND | 1, 11, 16, 17, 18, 28, 46 | GND | Ground |
GVDD | 9 | PWR | Gate drive voltage regulator derived from VBAT input pin. Connect 2.2 µF capacitor to GND |
I2C_ADDR0 | 22 | DI | I2C address pins. Refer to Table 7 |
I2C_ADDR1 | 23 | ||
MCLK | 12 | DI | Audio master clock input |
MUTE | 25 | DI | Mutes the device outputs (active low) while keeping output FETs switching at 50%, 100 kΩ internal pull-down resistor |
NC | 10, 29-43,
49-54 |
NC | Not connected or pulled to ground |
OUT_M | 45 | NO | Negative output for the channel |
OUT_P | 47 | PO | Positive output for the channel |
PVDD | 2, 55, 56 | PWR | PVDD voltage input (can be connected to battery). Bulk capacitor and bypass capacitor required |
SCL | 20 | DI | I2C clock input |
SCLK | 13 | DI | Audio bit and serial clock input |
SDA | 21 | DI/DO | I2C data input and output |
SDIN1 | 15 | DI | TDM data input and audio I2S data input |
STANDBY | 24 | DI | Enables low power standby state (active Low), 100 kΩ internal pull-down resistor |
VBAT | 3 | PWR | Battery voltage input |
VCOM | 6 | PWR | Bias voltage |
VDD | 19 | PWR | 3.3 V external supply voltage |
VREG | 5 | PWR | Voltage regulator bypass |
WARN | 27 | DO | Clip and overtemperature warning (active low, open drain), 100 kΩ internal pull-up resistor |
Thermal Pad | — | GND | Provides both electrical and thermal connection for the device. Heatsink must be connected to GND. |