JAJSH93A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
A sequential data-write transfer is identical to a single-byte data-write transfer except that multiple data bytes are transmitted by the master to the device as shown in Figure 33. After receiving each data byte, the device responds with an acknowledge bit and the I2C subaddress is automatically incremented by one.