JAJSH93A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The DC Diagnostic Control 2 register is shown in Figure 43 and described in Table 16.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH1 DC LDG SL | RESERVED | ||||||
R/W-0001 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–4 | CH1 DC LDG SL | R/W | 0001 |
DC load diagnostics shorted-load threshold 0000: 0.5 Ω 0001: 1 Ω 0010: 1.5 Ω ... 1001: 5 Ω |
3–0 | RESERVED | R/W | 0001 | RESERVED |