JAJSH93A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The Warnings register is shown in Figure 50 and described in Table 23.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | VDD POR | OTW | OTW CH1 | RESERVED | |||
R-1 | R-0 | R-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–6 | RESERVED | R | 00 | RESERVED |
5 | VDD POR | R | 1 |
0: No VDD POR has occurred 1: VDD POR occurred |
4 | OTW | R | 0 |
0: No global overtemperature warning 1: Global overtemperature warning |
3 | OTW CH1 | R | 0 |
0: No overtemperature warning on channel 1 1: Overtemperature warning on channel 1 |
2–0 | RESERVED | R | 000 | RESERVED |