JAJSH93A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The PWM converts the PCM input data into a switched signal of varying duty cycle. The PWM modulator is an advanced design with high bandwidth, low noise, low distortion, and excellent stability. The output switching rate is synchronous to the serial audio-clock input and is programmed through I2C to be between 8× and 48× the input-sample rate. The option to switch at high frequency allows the use of smaller and lower cost external filtering components. Table 2 lists the switch frequency options for bits 4 through 6 in the .
INPUT SAMPLE RATE | BIT 6:4 SETTINGS | ||||||
---|---|---|---|---|---|---|---|
000 | 001 | 010 to 100 | 101 | 110 | 111 | ||
44.1 kHz | 352.8 kHz | 441 kHz | RESERVED | 1.68 MHz | 1.94 MHz | 2.12 MHz | |
48 kHz | 384 kHz | 480 kHz | RESERVED | 1.82 MHz | 2.11 MHz | Not supported | |
96 kHz | 384 kHz | 480 kHz | RESERVED | 1.82 MHz | 2.11 MHz | Not supported |