JAJSH93A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The Clip Detect register is shown in Figure 60 and described in Table 33. To ensure the Clip Detect Warning is operating according to the expectation, the related bit values in the Clip Window Register (address = 0x23) [default = 0x14] and must be set accordingly.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CLIP_PIN | CLIP_LATCH | CLIPDET_EN | ||||
R/W-0 | R/W-0 | R/W-1 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–3 | RESERVED | R/W | 00000 | RESERVED |
2 | CLIP_PIN | R/W | 0 |
0: CH1 Clip Detect reports to WARN pin 1: CH1 Clip Detect reports to FAULT pin |
1 | CLIP_LATCH | R/W | 0 |
0: Pin latching 1: Pin non-latching |
0 | CLIPDET_EN | R/W | 1 |
0: Clip detect disable 1: Clip Detect Enable |