Interface

CAN/LIN – Tools & software

Featured evaluation modules

Featured reference designs

View general tools and software for CAN/LIN

62 tools and software foundDisclaimer : Please read before using these tools.
Name
Tool/Software Part Number
Tool/Software Type
Product Group
32-bit ARM® Cortex™-M4F MCU based Small form factor Serial-to-Ethernet Converter TIDA-00226 TI Designs CAN/LIN
80m-Range Object Detection Reference Design With Integrated Single-Chip mmWave Sensor TIDEP-0094 TI Designs CAN/LIN
ADAS Sensor Interconnect Reference Design Board for Remote Camera and Radar Modules TIDA-00271 TI Designs CAN/LIN
Automated parking system reference design using 77-GHz mmWave sensor TIDEP-01011 TI Designs CAN/LIN
Automotive 48V 1kW Motor Drive Reference Design TIDA-00281 TI Designs CAN/LIN
Automotive 77GHz Radar Module Reference Design with Object Data Output TIDA-01570 TI Designs CAN/LIN
Automotive Bluetooth® low energy car access satellite node reference design TIDA-01632 TI Designs CAN/LIN
Automotive Digitally Controlled Boost Power Supply TIDA-00282 TI Designs CAN/LIN
Automotive Discrete SBC Pre-Boost, Post-Buck With CAN Reference Design TIDA-01429 TI Designs CAN/LIN
Automotive High Voltage, High Power Motor Driver Reference Design for HVAC Compressor TIDA-01418 TI Designs CAN/LIN
Automotive mmWave radar gesture control reference design TIDA-020011 TI Designs CAN/LIN
Automotive power seat reference design TIDA-020008 TI Designs CAN/LIN
Automotive Pre-Buck, Post-Boost With CAN Discrete SBC Reference Design TIDA-01428 TI Designs CAN/LIN
Automotive Reinforced Isolation CAN Reference Design TIDA-01255 TI Designs CAN/LIN
Automotive RFCMOS 77GHz radar module reference design with object data output over dual CAN-FD TIDA-020004 TI Designs CAN/LIN
Automotive Stand-Alone Gateway Reference Design with Ethernet and CAN TIDA-01425 TI Designs CAN/LIN
Automotive Ultrasonic Fluid Level/Quality Measurement Reference Design TIDA-00322 TI Designs CAN/LIN
AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR1243BOOST Evaluation Modules & Boards CAN/LIN
AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1443BOOST Evaluation Modules & Boards CAN/LIN
AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1843BOOST Evaluation Modules & Boards CAN/LIN
C2000 Delfino MCU F28379D LaunchPad™ development kit LAUNCHXL-F28379D Development Kits CAN/LIN
C2000 Piccolo MCU F280049C LaunchPad™ development kit LAUNCHXL-F280049C Design Kits & Evaluation Modules CAN/LIN
CAN to Wi-Fi Gateway Reference Design TIDA-00380 TI Designs CAN/LIN
Capacitive Touch Operated Automotive LED Dome Light with Haptics Feedback TIDA-00156 TI Designs CAN/LIN
Compact CAN-to-Ethernet Converter using 32-bit ARM Cortex-M4F MCU Reference Design TIDA-00203 TI Designs CAN/LIN
Controller Area Network (CAN) With Selectable Termination Reference Design TIDA-01238 TI Designs CAN/LIN
Cost-optimized digital cluster automotive reference design with Jacinto™ automotive processor TIDEP-01002 TI Designs CAN/LIN
Fault-protected local interconnect network (LIN) transceiver with dominant state timeout EVM TLIN2029EVM Evaluation Modules & Boards CAN/LIN
Harsh Environment Acquisition Terminal (HEAT) EVM Platform for High Temperature Applications TIDA-00002 TI Designs CAN/LIN
IEC 61000 ESD, EFT, and Surge Protected CAN Reference Design TIDA-00629 TI Designs CAN/LIN
Isolated CAN Flexible Data (FD) Rate Repeater Reference Design TIDA-01487 TI Designs CAN/LIN
Isolated CAN Module With Integrated Power Reference Design TIDA-00893 TI Designs CAN/LIN
IWR1443 single-chip 76-GHz to 81-GHz mmWave sensor evaluation module IWR1443BOOST Evaluation Modules & Boards CAN/LIN
IWR1642 single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU evaluation module IWR1642BOOST Evaluation Modules & Boards CAN/LIN
J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module EVMX777BG-01-00-00 Evaluation Modules & Boards CAN/LIN
J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module EVMX777G-01-20-00 Evaluation Modules & Boards CAN/LIN
mmWave development pack (DevPack) MMWAVE-DEVPACK Evaluation Modules & Boards CAN/LIN
mmWave sensors carrier card platform MMWAVEICBOOST Evaluation Modules & Boards CAN/LIN
Multi-sensor platform reference design on Jacinto™ ADAS processors TIDEP-01008 TI Designs CAN/LIN
Multiple Channels of High Density LED Control for Automotive Headlight Applications TIDM-AUTO-DC-LED-LIGHTING TI Designs CAN/LIN
Non-Isolated Bi-Directional Converter Reference Design for Battery Charging Applications TIDA-00653 TI Designs CAN/LIN
Obstacle detection reference design using 77-GHz mmWave sensor TIDEP-0104 TI Designs CAN/LIN
Polarity Correcting Isolated CAN Reference Design TIDA-00267 TI Designs CAN/LIN
Power optimization for 77GHz-level transmitter reference design TIDEP-0091 TI Designs CAN/LIN
Redundant CAN Reference Design TIDA-00061 TI Designs CAN/LIN
Reference design for I2C range extension: I2C to CAN TIDA-060013 TI Designs CAN/LIN
Resolver-Based Motor Control Reference Design With a BLDC Motor and C2000™ MCU TIDA-01507 TI Designs CAN/LIN
Scalable automotive HEV/EV 6s to 96s lithium ion cell supervision demonstrator reference design TIDA-01537 TI Designs CAN/LIN
Short-range radar (SRR) reference design TIDEP-0092 TI Designs CAN/LIN
SN55HVD233-SP Radiation Hardness Assured (RHA) Evaluation Module SN55HVD233EVM-CVAL Evaluation Modules & Boards CAN/LIN
SN65HVD255D Evaluation Module SN65HVD255DEVM Evaluation Modules & Boards CAN/LIN
SN65HVD257 CAN Evaluation Module SN65HVD257EVM Evaluation Modules & Boards CAN/LIN
TCAN1043x-Q1 Fault Protected CAN Transceiver With CAN FD Evaluation Module TCAN1043DEVM Evaluation Modules & Boards CAN/LIN
TCAN10xx controller area network (CAN) evaluation module TCAN1042DEVM Evaluation Modules & Boards CAN/LIN
TCAN33x Dual Site Industrial CAN Evaluation Module (EVM) TCAN332EVM Evaluation Modules & Boards CAN/LIN
TCAN4550-Q1 CAN FD controller with integrated transceiver evaluation module TCAN4550EVM Evaluation Modules & Boards CAN/LIN
TLINx441x LIN transceiver plus LDO power supply evaluation module TLIN14415EVM Evaluation Modules & Boards CAN/LIN
TPS92662-Q1 six channel matrix evaluation module TPS92662EVM6-900 Evaluation Modules & Boards CAN/LIN
TPS92663-Q1 Six Channel Matrix Evaluation Module TPS92663EVM6-901 Evaluation Modules & Boards CAN/LIN
Traffic Monitoring Object Detection and Tracking Reference Design Using mmWave Radar Sensor TIDEP-0090 TI Designs CAN/LIN
USB High Speed Reference Design for ARM® Cortex®-M4F Based High Speed TM4C129x MCU TIDM-TM4C129USBHS TI Designs CAN/LIN
Vehicle occupant detection reference design TIDEP-01001 TI Designs CAN/LIN

DISCLAIMER:

This product is designed as an aid for customers of Texas Instruments. No warranties, either expressed or implied, with respect to this third party software (if any) or with respect to its fitness for any particular purpose is claimed by Texas Instruments or the author. The software (if any) is provided solely on an as is basis. The entire risk as to its quality and performance is with the customer.