Interface

Circuit Protection – Tools & software

Super-Speed ESD Protection evaluation module

The Texas Instruments TPD4E110DPW evaluation module helps designers evaluate the operation and performance of the TPD4E110DPW device. The TPD4E110DPW is a quad channel ESD protection device in a small DPW package.

USB Charger, Over Voltage, Surge and ESD Protection

Texas Instruments' TPD1S514 evaluation module helps designers evaluate the operation and performance of the TPD1S514 device. The TPD1S514 is a single-chip solution for USB connector's VBUS line protection.

ESD protection diodes

The Texas Instruments ESD evaluation module helps designers evaluate the operation and performance of TI's High Performance TVS Diodes. The EVM features the TPD1E10B09 and TPD1E10B06.

View general tools and software for ESD Protection Diodes

View general tools and software for Circuit Protection

400 tools and software foundDisclaimer : Please read before using these tools.
Name
Tool/Software Part Number
Tool/Software Type
Product Group
1-Degree Dial Reference Design Using the LDC1314 Inductance-to-Digital Converter TIDA-00508 TI Designs ESD Protection and TVS Surge Diodes
1-kW/36-V Power Stage for Brushless Motor in Battery Powered Garden and Power Tools Reference Design TIDA-00285 TI Designs ESD Protection and TVS Surge Diodes
10.8-V/15-W, >90% Efficiency, 2.4-cm2, Power Stage Reference Design for Brushed DC Servo Drive TIDA-01588 TI Designs ESD Protection and TVS Surge Diodes
10.8-V/30-W, >95% Efficiency, 4.3-cm2, Power Stage Reference Design for Brushless DC Servo Drive TIDA-01587 TI Designs ESD Protection and TVS Surge Diodes
10.8V/250W, 97% Efficient,Compact Brushless DC Motor Drive w/Stall Current Limit Reference Design TIDA-00771 TI Designs ESD Protection and TVS Surge Diodes
10/100 Mbps Industrial Ethernet Brick with IEEE 1588 Precision Time Protocol (PTP) Transceiver TIDA-00496 TI Designs ESD Protection and TVS Surge Diodes
100W USB Type C PD Power Monitoring Dongle Reference Design PMP11474 TI Designs ESD Protection and TVS Surge Diodes
12-Gbps Multi-Channel BERT Board Reference Design TIDA-00426 TI Designs ESD Protection and TVS Surge Diodes
12-Gbps SDI and Video Over IP Repeater With Reclocking Function TIDA-00428 TI Designs ESD Protection and TVS Surge Diodes
12mm x 12mm, 5-Rail Power Sequencing for Application Processors Reference Design TIDA-01568 TI Designs ESD Protection and TVS Surge Diodes
16-button Inductive Keypad Reference Design Using the LDC1314 Inductance-to-Digital Converter TIDA-00509 TI Designs ESD Protection and TVS Surge Diodes
16-Channel Active Cell Balance Evaluation Module EM1402EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
16-Channel Active Cell Balance Reference Design TIDA-00817 TI Designs ESD Protection and TVS Surge Diodes
18-V/400-W 98% Efficient Compact Brushless DC Motor Drive w/Stall Current Limit Reference Design TIDA-00772 TI Designs ESD Protection and TVS Surge Diodes
1g Resolution over 15kg Range Sub-100nVpp Noise Front-End Reference Design TIDA-00765 TI Designs ESD Protection and TVS Surge Diodes
2-port 100GbE/40GbE/10GbE QSFP28 Signal Conditioner Reference Design TIDA-00427 TI Designs ESD Protection and TVS Surge Diodes
2-port SuperSpeed USB xHCI PCIe Card Reference Design TUSB7320EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
2-Port USB 3.0 Hub Reference Design TIDA-00287 TI Designs ESD Protection and TVS Surge Diodes
230V/250W, Hi-η Sensorless Brushless DC Motor Drive with 30% Reduced Bulk Capacitor Reference Design TIDA-00472 TI Designs ESD Protection and TVS Surge Diodes
24-V AC Power Stage With Wide Vin Converter and Battery Backup Reference Design for Smart Thermostat TIDA-01358 TI Designs ESD Protection and TVS Surge Diodes
24-V AC Power Stage With Wide Vin Converter and Battery Gauge Reference Design for Smart Thermostat TIDA-01395 TI Designs ESD Protection and TVS Surge Diodes
24V, 100W/30W Dual Sensorless Brushless DC Motor Drive Reference Design TIDA-00447 TI Designs ESD Protection and TVS Surge Diodes
30-W/in3, 92% Efficiency, 65-W USB Type-C PD AC/DC Adapter Reference Design TIDA-01622 TI Designs ESD Protection and TVS Surge Diodes
32-bit ARM® Cortex™-M4F MCU based Small form factor Serial-to-Ethernet Converter TIDA-00226 TI Designs ESD Protection and TVS Surge Diodes
36V/1kW Brushless DC Motor Drive with Stall Current Limit of <1us Response Time Reference Design TIDA-00436 TI Designs ESD Protection and TVS Surge Diodes
3D Machine Vision Reference Design Based on AM572x Processor with DLP&#174; Structured Light TIDEP0076 TI Designs Application-Specific Port Protection
3D Machine Vision Reference Design Based on AM572x Processor with DLP&#174; Structured Light TIDEP0076 TI Designs ESD Protection and TVS Surge Diodes
3G-SDI Repeater With Reclocking Function Reference Design TIDA-03028 TI Designs ESD Protection and TVS Surge Diodes
4 Port USB 3.0 Hub Reference Design TIDA-00288 TI Designs ESD Protection and TVS Surge Diodes
4.4 V to 30 V, 15 A, High Performance Brushless DC Drone Propeller Controller Reference Design TIDA-00643 TI Designs ESD Protection and TVS Surge Diodes
5V@2.1A USB Charger Automotive Reference Design PMP10282 TI Designs ESD Protection and TVS Surge Diodes
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards Application-Specific Port Protection
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards Application-Specific Port Protection
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
66AK2Gx (K2G) Industrial Communications Engine (ICE) K2GICE Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards Application-Specific Port Protection
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
80m-Range Object Detection Reference Design With Integrated Single-Chip mmWave Sensor TIDEP-0094 TI Designs ESD Protection and TVS Surge Diodes
85 to 265VAC Input 5V@30W Dual Port Charger For Tablets and Smart Phones Reference Design PMP10478 TI Designs ESD Protection and TVS Surge Diodes
85 to 265VAC Input 5V@4.8A Dual Port USB Charger Reference Design PMP10885 TI Designs ESD Protection and TVS Surge Diodes
<125μA Standby High Efficiency Power Supply Reference Design for Neutral-less Wireless Lighting TIDA-01097 TI Designs ESD Protection and TVS Surge Diodes
Accurate Point Cloud Generation for 3D Machine Vision Applications using DLP&#174; Technology TIDA-00254 TI Designs ESD Protection and TVS Surge Diodes
Acontis EtherCAT Master Stack Reference Design TIDEP0043 TI Designs ESD Protection and TVS Surge Diodes
ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers TIDA-01413 TI Designs ESD Protection and TVS Surge Diodes
ADS112C04 Evaluation Module ADS112C04EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
ADS112U04 Evaluation Module ADS112U04EVM Design Kits & Evaluation Modules ESD Protection and TVS Surge Diodes
ADS114S08 Evaluation Module ADS114S08EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
ADS122C04 Evaluation Module ADS122C04EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
ADS122U04 Evaluation Module ADS122U04EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
ADS124S08 Evaluation Module ADS124S08EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
ADS1261 Evaluation Module ADS1261EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
ADS127L01 Evaluation Module ADS127L01EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
Advanced Motion Detector Using PIR Sensors Reference Design For False Trigger Avoidance TIDA-01069 TI Designs ESD Protection and TVS Surge Diodes
Always-on Low-power Gas Sensing with 10+ Year Coin Cell Battery Life Reference Design TIDA-00756 TI Designs ESD Protection and TVS Surge Diodes
AM437x Low Power Suspend Mode with LPDDR2 TIDEP0024 TI Designs ESD Protection and TVS Surge Diodes
AMIC110 Industrial Communications Engine (ICE) TMDXICE110 Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
ARM MPU with Integrated BiSS C Master Interface Reference Design TIDEP0022 TI Designs ESD Protection and TVS Surge Diodes
ARM MPU with Integrated HIPERFACE DSL Master Interface Reference Design TIDEP0035 TI Designs ESD Protection and TVS Surge Diodes
Audio Communication With Power Over Ethernet (PoE) Reference Design TIDM-TM4C129POEAUDIO TI Designs ESD Protection and TVS Surge Diodes
Automotive 2.4A Dual-Port USB Hub Reference Design With Short-to-Battery Protection TIDA-00887 TI Designs ESD Protection and TVS Surge Diodes
Automotive 2.4A Dual-Port USB Hub Reference Design With Short-to-Battery Protection TIDA-00887 TI Designs Application-Specific Port Protection
Automotive 4-Channel Capacitive to Digital Converter Evaluation Module FDC1004QEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
Automotive 60W Brushless DC (BLDC) Motor Drive TIDA-00143 TI Designs ESD Protection and TVS Surge Diodes
Automotive Brushed Motor Driver for Flip-up Displays TIDA-00141 TI Designs ESD Protection and TVS Surge Diodes
Automotive Digitally Controlled Boost Power Supply TIDA-00282 TI Designs ESD Protection and TVS Surge Diodes
Automotive Discrete SBC Pre-Boost, Post-Buck With CAN Reference Design TIDA-01429 TI Designs ESD Protection and TVS Surge Diodes
Automotive Door Control Switch Reference Design TIDA-00356 TI Designs ESD Protection and TVS Surge Diodes
Automotive Dual 30-W USB Power Delivery Ports Reference Design TIDA-01523 TI Designs Application-Specific Port Protection
Automotive Dual Port USB Type-C™ DFP 5V 3A Charger Reference Design PMP40285 TI Designs ESD Protection and TVS Surge Diodes
Automotive Dual USB Type-C™ PD DFP 5/9/12/15V Output Car Charger Reference Design PMP40312 TI Designs Application-Specific Port Protection
Automotive Emergency Call (eCall) Audio Subsystem Reference Design TIDA-00724 TI Designs ESD Protection and TVS Surge Diodes
Automotive USB Charger with Integrated Linear Droop Compensation Reference Design PMP4471 TI Designs ESD Protection and TVS Surge Diodes
Automotive USB Charger with Linear Droop Compensation Reference Design TIDA-00160 TI Designs ESD Protection and TVS Surge Diodes
Automotive USB Type-C™ DFP 5V 3A + USB Type-A 5V 2.4A Charger Reference Design PMP40286 TI Designs ESD Protection and TVS Surge Diodes
AWR1243 76-to-81GHz High-Performance Automotive Radar Sensor Evaluation Module AWR1243BOOST Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
AWR1443 Single-Chip 76-to-81GHz Automotive Radar Sensor Evaluation Module AWR1443BOOST Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
Backlight and Smart Lighting Control by Ambient Light and Proximity Sensor Reference Design TIDA-00373 TI Designs ESD Protection and TVS Surge Diodes
Barrel Jack to USB C PD and USB Type-A to USB Type-C TIkit Reference Design TIDA-01602 TI Designs ESD Protection and TVS Surge Diodes
Battery Pack Controller Communications Bridge Reference Design TIDA-01400 TI Designs ESD Protection and TVS Surge Diodes
Battery Tester Reference Design for High Current Applications TIDA-01040 TI Designs ESD Protection and TVS Surge Diodes
Bi-Directional Battery Initialization System Control Board Reference Design PMP40280 TI Designs ESD Protection and TVS Surge Diodes
Bi-directional Battery Power System +USB A 5V2A Output Reference Design PMP40294 TI Designs ESD Protection and TVS Surge Diodes
BLE Enabled IoT Node With High Performance MCU Reference Design TIDM-TM4C129XBLE TI Designs ESD Protection and TVS Surge Diodes
Bluetooth Low Energy for Energy Monitoring Reference Design TIDC-BLE-METER-READING TI Designs ESD Protection and TVS Surge Diodes
BQ27750 1-Cell Programmable Battery Manager Evaluation Module BQ27750EVM-837 Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
BQ27Z561 1S-Cell Programmable Battery Manager Evaluation Module BQ27Z561EVM-011 Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
BQ40Z80 2s-7s Battery Gauge Evaluation Module BQ40Z80EVM-020 Design Kits & Evaluation Modules ESD Protection and TVS Surge Diodes
Broken Wire Detection Using An Optical Switch Reference Design TIDA-01509 TI Designs ESD Protection and TVS Surge Diodes
C2000 Piccolo MCU F280049C LaunchPad Development Kit With InstaSPIN-FOC LAUNCHXL-F280049C Design Kits & Evaluation Modules ESD Protection and TVS Surge Diodes
CAN to Wi-Fi Gateway Reference Design TIDA-00380 TI Designs ESD Protection and TVS Surge Diodes
Capacitive Frost or Ice Detection Reference Design, Resolution of <1mm, Temperature Drift <0.25% TIDA-01465 TI Designs ESD Protection and TVS Surge Diodes
Capacitive-Based Human Proximity Detection for System Wake-Up & Interrupt Reference Design TIDA-00220 TI Designs ESD Protection and TVS Surge Diodes
CC1350 Dualband Launchpad for 433MHz/2.4GHz Applications LAUNCHXL-CC1350-4 Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
CDCI6214 Ultra-Low Power Clock Generator Evaluation Module CDCI6214EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
CISPR 25 Class 5 USB Type-C&#153; Port Reference Design with USB 3.0 Data Support TIDA-00987 TI Designs ESD Protection and TVS Surge Diodes
Class 1 PoE - High Efficiency IP Camera Power Module Reference Design TIDA-00079 TI Designs Application-Specific Port Protection
Class 1 PoE - High Efficiency IP Camera Power Module Reference Design TIDA-00079 TI Designs ESD Protection and TVS Surge Diodes
Code Generation and Optimization With FlowESI GUI and EnergyTrace Reference Design TIDM-FLOWESI-ETRACE TI Designs ESD Protection and TVS Surge Diodes
Compact CAN-to-Ethernet Converter using 32-bit ARM Cortex-M4F MCU Reference Design TIDA-00203 TI Designs ESD Protection and TVS Surge Diodes
Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives TIDA-01633 TI Designs ESD Protection and TVS Surge Diodes
Connected LED Lighting With IEEE802.3bt Power Over Ethernet (PoE) Reference Design TIDA-01463 TI Designs ESD Protection and TVS Surge Diodes
Contactless AC-Current Sensing Using a Hall Effect Sensor TIDA-00218 TI Designs ESD Protection and TVS Surge Diodes
Data Concentrator Reference Design TIDEP0006 TI Designs ESD Protection and TVS Surge Diodes
Data Concentrator Reference Design for Smaller AMI Networks Reduces Infrastructure Cost TIDM-MINI-DC TI Designs ESD Protection and TVS Surge Diodes
Distance and Weight Measurement Using Inductive Sensing Reference Design TIDA-00215 TI Designs ESD Protection and TVS Surge Diodes
DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity TIDA-00554 TI Designs ESD Protection and TVS Surge Diodes
DLP&#174; LightCrafter&#153; 4500 DLPLCR4500EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DLP&#174; LightCrafter&#153; 6500 Evaluation Module DLPLCR6500EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DLP&#174; LightCrafter&#153; 9000 Evaluation Module DLPLCR9000EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DLP&#174; NIRscan&#153; Evaluation Module DLPNIRSCANEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DM388 DaVinci Digital Media Processor Evaluation Module TMDXEVM388 Evaluation Modules & Boards Application-Specific Port Protection
DM388 DaVinci Digital Media Processor Evaluation Module TMDXEVM388 Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DP149 3.4 Gbps DP++ to HDMI Retimer Evaluation Module DP149RSBEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DP159RGZEVM Evaluation Module DP159RGZEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DP159RSBEVM Evaluation Module DP159RSBEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DP83822 10/100 Mbps Ethernet PHY Evaluation Module DP83822EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DP83TC811 100BASE-T1 to 100BASE-TX Automotive Ethernet PHY Media Converter Evaluation Module DP83TC811EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DP83TC811S 100BASE-T1 Automotive Ethernet PHY xMII Evaluation Module DP83TC811SEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DRV2510-Q1 Automotive Haptic Driver for Solenoids with Integrated Diagnostics Evaluation Module DRV2510Q1EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DRV2511-Q1 Automotive Haptic Driver for Solenoids Evaluation Module DRV2511Q1EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DRV2700EVM - High Voltage Piezo Driver with Integrated Boost Converter Evaluation Module DRV2700EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DRV8320H Three-Phase Smart Gate Driver (Hardware Interface) Evaluation Module BOOSTXL-DRV8320H Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DRV8320S Three-Phase Smart Gate Driver (SPI Interface) Evaluation Module BOOSTXL-DRV8320S Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DRV8323RH Three-Phase Smart Gate Driver With Buck, Shunt Amps (Hardware Interface) Evaluation Module BOOSTXL-DRV8323RH Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
DRV8323RS Three-Phase Smart Gate Driver With Buck, Shunt Amps (SPI Interface) Evaluation Module BOOSTXL-DRV8323RS Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
Dynamic Field-Powered NFC for Data Logging Access Control & Security Applications Reference Design TIDA-00217 TI Designs ESD Protection and TVS Surge Diodes
EEPROM Programming Tool Reference Design TIDA-01373 TI Designs Application-Specific Port Protection
EEPROM Programming Tool Reference Design TIDA-01373 TI Designs ESD Protection and TVS Surge Diodes
Electronically Commutated Motor Reference Design for HVAC Blowers with Low BOM Cost TIDA-01353 TI Designs ESD Protection and TVS Surge Diodes
Embedded USB 2.0 Reference Design TIDEP0013 TI Designs ESD Protection and TVS Surge Diodes
EMI/EMC Compliant 10/100 Mbps Ethernet Brick with Fiber or Twisted Pair Interface Reference Design TIDA-00928 TI Designs ESD Protection and TVS Surge Diodes
EMI/EMC Compliant Industrial Temp Dual Port Gigabit Ethernet PHY Reference Design TIDA-00204 TI Designs ESD Protection and TVS Surge Diodes
EN55011 Compliant, Industrial Temperature, 10/100Mbps Ethernet PHY Brick Reference Design TIDA-00207 TI Designs ESD Protection and TVS Surge Diodes
EnDat 2.2 System Reference Design TIDEP0050 TI Designs ESD Protection and TVS Surge Diodes
Energy Efficient and Isolated CANopen Interface Reference Design TIDA-01406 TI Designs ESD Protection and TVS Surge Diodes
Energy Harvesting Ambient Light and Environment Sensor Node for Sub-1GHz Networks Reference Design TIDA-00488 TI Designs ESD Protection and TVS Surge Diodes
Enhanced Accuracy Battery Fuel Gauge Reference Design for Low Power Industrial IoT Field Metering TIDA-01014 TI Designs ESD Protection and TVS Surge Diodes
ESD-EVM-001 Evaluation Module ESD-EVM-001 Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
ESD122DMX USB Type-C Interface Evaluation Module ESD122DMX-EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
ESD122DMY USB Type-C Interfaces Evaluation Module ESD122DMY-EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
ESD204 Evaluation Module ESD204EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
ESD224 Evaluation Module ESD224EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
ESD401 Evlauation Module ESD401EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
EtherCAT P® One Cable for Power and EtherCAT® Reference Design TIDA-01461 TI Designs ESD Protection and TVS Surge Diodes
EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design TIDA-00299 TI Designs ESD Protection and TVS Surge Diodes
Evaluation Module for TPD3S714-Q1 USB 2.0 Interface Protection w/Short-to-Battery & Short-to-Ground TPD3S714-Q1EVM Evaluation Modules & Boards Application-Specific Port Protection
Execute from SDRAM with code storage in NVM for high performance MCU TIDM-TM4C129SDRAMNVM TI Designs ESD Protection and TVS Surge Diodes
Extending Network Coverage and Reliability with Standards-based Protocols Reference Design TIDC-HYBRID-WMBUS-PLC TI Designs ESD Protection and TVS Surge Diodes
F280049C controlCARD Evaluation Module TMDSCNCD280049C Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
F280049M Experimenter Kit for C2000 Real-Time Control Development Kits TMDXDOCK280049M Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
F28379D controlCARD for C2000 Real time control development kits TMDSCNCD28379D Development Kits ESD Protection and TVS Surge Diodes
F28379D Delfino Experimenter Kit TMDSDOCK28379D Development Kits ESD Protection and TVS Surge Diodes
Fire & Carbon Monoxide Alarm Detector Reference Design with Low BOM Cost & Integrated Battery Backup TIDA-01519 TI Designs ESD Protection and TVS Surge Diodes
Flyback High Voltage Piezo Driver Reference Design TIDA-00856 TI Designs ESD Protection and TVS Surge Diodes
FPC401 Quad Port Controller Evaluation Module FPC401EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
G3-PLC (CENELEC Band) Data Concentrator Reference Design TIDEP0059 TI Designs ESD Protection and TVS Surge Diodes
G3-PLC (FCC Band) Data Concentrator Reference Design TIDEP0058 TI Designs ESD Protection and TVS Surge Diodes
Generic ESD Evaluation Module ESDEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
HD3SS3220 Type-C Down Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module 3220DFP-DGLEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
HD3SS3220 Type-C Up Facing Port Controller With SuperSpeed 2:1 MUX Evaluation Module 3220UFP-DGLEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
HDMI 2.0 ESD Protection Reference Design TIDA-050001 TI Designs ESD Protection and TVS Surge Diodes
High Availability High Speed Counter (HSC) and Pulse Train Output (PTO) Reference Design TIDM-HAHSCPTO TI Designs ESD Protection and TVS Surge Diodes
High Performance Capacitive Sensor Front-End Reference Design TIDA-00662 TI Designs ESD Protection and TVS Surge Diodes
High Resolution, Portable Light Steering Reference Design using DLP Technology DLP4500-C350REF TI Designs ESD Protection and TVS Surge Diodes
High Speed DLP Sub-system for Industrial 3D Printing and Digital Lithography Reference Design TIDA-00570 TI Designs ESD Protection and TVS Surge Diodes
Human Skin Temperature Sensing for Wearable Applications Reference Design TIDA-00824 TI Designs ESD Protection and TVS Surge Diodes
Humidity & Temp Sensor Node for Star Networks Enabling 10+ Year Coin Cell Battery Life Ref Design TIDA-00374 TI Designs ESD Protection and TVS Surge Diodes
Humidity & Temp Sensor Node for Sub-1GHz Star Networks Enabling 10+ Year Coin Cell Battery Life TIDA-00484 TI Designs ESD Protection and TVS Surge Diodes
Humidity & Temperature Sensor Node Reference Design Enabling Sub-1 GHz and Sensor-to-Cloud Networks TIDA-01477 TI Designs ESD Protection and TVS Surge Diodes
HVAC Coil Airflow Sensor Reference Design for Predictive Maintenance in Air Filter Replacement TIDA-01070 TI Designs ESD Protection and TVS Surge Diodes
Hybrid RF and PLC Reference Design Extends Network Coverage and Reliability TIDC-HYBRID-RF-PLC TI Designs ESD Protection and TVS Surge Diodes
Inductive Linear Position Sensing Booster Pack Reference Design TIDA-00460 TI Designs ESD Protection and TVS Surge Diodes
Inductive Proximity Switch BoosterPack Reference Design TIDA-00563 TI Designs ESD Protection and TVS Surge Diodes
Inductive Sensing 32-Position Encoder Knob Reference Design using the LDC0851 TIDA-00828 TI Designs ESD Protection and TVS Surge Diodes
Inductive Sensing 32-Position Encoder Knob Reference Design using the LDC1312/LDC1314 TIDA-00615 TI Designs ESD Protection and TVS Surge Diodes
Inductive Touch Stainless Steel Keypad Reference Design for Waterproof/Noise Immune HMI Applications TIDA-01102 TI Designs ESD Protection and TVS Surge Diodes
Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design TIDEP-0075 TI Designs Application-Specific Port Protection
Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design TIDEP-0075 TI Designs ESD Protection and TVS Surge Diodes
Industrial Servo Drive and AC Inverter Drive Reference Design TIDM-SERVODRIVE TI Designs ESD Protection and TVS Surge Diodes
Interface to a HIPERFACE Position Encoder Reference Design TIDA-00202 TI Designs ESD Protection and TVS Surge Diodes
iPad&#174; Automotive Charger Reference Design TIDA-IPAD-AUTOMOTIVE-CHARGER-REFERENCE-DESIGN TI Designs ESD Protection and TVS Surge Diodes
Isolated 16-Channel AC Analog Input Module Reference Design Using Dual Simultaneously Sampled ADCs TIDA-01576 TI Designs ESD Protection and TVS Surge Diodes
Isolated CAN Flexible Data (FD) Rate Repeater Reference Design TIDA-01487 TI Designs ESD Protection and TVS Surge Diodes
Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design TIDA-00486 TI Designs ESD Protection and TVS Surge Diodes
IWR1443 Single-Chip 76-to-81GHz mmWave Sensor Evaluation Module IWR1443BOOST Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
IWR1642 Single-Chip 76-to-81GHz mmWave Sensor Integrating DSP and MCU Evaluation Module IWR1642BOOST Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module EVMX777BG-01-00-00 Evaluation Modules & Boards Application-Specific Port Protection
J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module EVMX777BG-01-00-00 Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module EVMX777G-01-20-00 Evaluation Modules & Boards Application-Specific Port Protection
J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module EVMX777G-01-20-00 Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
Keyboard Controller Using Low Power Microcontroller TIDM-KEYBOARD TI Designs ESD Protection and TVS Surge Diodes
LDC0851 Event Counting Reference Design TIDA-00851-LDC0851 TI Designs ESD Protection and TVS Surge Diodes
LDC2114 1.8V 4-Channel Inductive Touch Evaluation Module LDC2114EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
LED-Lighting Control Reference Design for Machine Vision TIDA-01081 TI Designs ESD Protection and TVS Surge Diodes
LMK61E0M Ultra-Low-Jitter Programmabler Oscillator Evaluation Module LMK61E0MEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
LMK61E2EVM Ultra-Low-Jitter Programmable Oscillator Evaluation Module LMK61E2EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
Low Cost, Small Solution Size Power Management Reference Design for CC3200 SimpleLink Wi-Fi TIDA-00534 TI Designs ESD Protection and TVS Surge Diodes
Low Power Capacitive Touch Solution Human Machine Interface (HMI) Apps Reference Design TIDM-LPBP-CAPTOUCH TI Designs ESD Protection and TVS Surge Diodes
Low Power Orientation Tracker Reference Design TIDM-ORIENTATIONTRACKER TI Designs ESD Protection and TVS Surge Diodes
Low Power Wireless PIR Motion Detector Reference Design Enabling Sensor-to-Cloud Networks TIDA-01476 TI Designs ESD Protection and TVS Surge Diodes
Low-Cost Single/Dual-Phase Isolated Electricity Measurement Reference Design TIDM-TWOPHASEMETER-I2040 TI Designs ESD Protection and TVS Surge Diodes
Low-Cost, Flexible Voltage Supervisor and Battery Tester Reference Design TIDA-00670 TI Designs ESD Protection and TVS Surge Diodes
Low-Power Flood/Freeze Detector Reference Design With Sub-1 GHz and 10-Year Coin Cell Battery Life TIDA-01518 TI Designs ESD Protection and TVS Surge Diodes
Low-Power PIR Motion Detector With Bluetooth Smart & 10-Year Coin Cell Battery Life Reference Design TIDA-00759 TI Designs ESD Protection and TVS Surge Diodes
Low-Power Sub-1 GHz Wireless Transceiver TIDM-LPBP-WIRELESSNODE TI Designs ESD Protection and TVS Surge Diodes
mmWave Development Pack (DevPack) MMWAVE-DEVPACK Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
Monte-Carlo Simulation on AM57x Using OpenCL for DSP Acceleration Reference Design TIDEP0046 TI Designs Application-Specific Port Protection
Monte-Carlo Simulation on AM57x Using OpenCL for DSP Acceleration Reference Design TIDEP0046 TI Designs ESD Protection and TVS Surge Diodes
MSP430 CapTIvate MCU Programmer CAPTIVATE-PGMR Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
MSP430FR2311 Microcontroller IR Reflection Sensing Reference Design TIDM-FRAM-IRREFLECTIONSENSING TI Designs ESD Protection and TVS Surge Diodes
MSP430FR2355 LaunchPad Development Kit MSP-EXP430FR2355 Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
MSP430FR2433 LaunchPad™ Development Kit MSP-EXP430FR2433 Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
MSP430FR6047 Ultrasonic Sensing Evaluation Module EVM430-FR6047 Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
Multi Camera, Video Interface and Control Solution for Automotive Surround View Systems TIDA-00162 TI Designs ESD Protection and TVS Surge Diodes
Multi-Cell 36-48V Battery Management System Reference Design TIDA-00792 TI Designs ESD Protection and TVS Surge Diodes
Near Field Communication (NFC) MIFARE DESFire EV1 Tag Authentication Reference Design TIDM-NFC-DESFIRE-AES TI Designs ESD Protection and TVS Surge Diodes
NFC Configuration & Logging Interface (Dual Port FRAM: NFC <-> FRAM <-> Serial) Reference Design TIDA-00230 TI Designs ESD Protection and TVS Surge Diodes
Noise Tolerant Capacitive Touch HMI Reference Design TIDM-CAPTOUCHEMCREF TI Designs ESD Protection and TVS Surge Diodes
Non-Isolated RS-485 to Wi-Fi Bridge with 24 VAC Power Reference Design TIDA-00485 TI Designs ESD Protection and TVS Surge Diodes
OPC UA Data Access Server for AM572x Reference Design TIDEP0078 TI Designs ESD Protection and TVS Surge Diodes
OPC UA Data Access Server for AM572x Reference Design TIDEP0078 TI Designs Application-Specific Port Protection
Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation TIDEP0054 TI Designs ESD Protection and TVS Surge Diodes
Piezo Speaker Strobe Notification Reference Design TIDA-00376 TI Designs Application-Specific Port Protection
Piezo Speaker Strobe Notification Reference Design TIDA-00376 TI Designs ESD Protection and TVS Surge Diodes
Portable, High Brightness HD Projection Display Reference Design using DLP&#174; Technology TIDA-00782 TI Designs ESD Protection and TVS Surge Diodes
Portable, Low Power HD Display with Increased Brightness Reference Design Using DLP® Technology TIDA-01571 TI Designs ESD Protection and TVS Surge Diodes
Power and Battery Management Reference Design for CC2530 ZigBee Wireless MCU TIDA-00600 TI Designs ESD Protection and TVS Surge Diodes
Power and Thermal Design Considerations Using TI's AM57x Processor Reference Design TIDEP0047 TI Designs ESD Protection and TVS Surge Diodes
Power and Thermal Design Considerations Using TI's AM57x Processor Reference Design TIDEP0047 TI Designs Application-Specific Port Protection
Power Over Ethernet® (PoE) Reference Design for Connected IoT TIDM-1018 TI Designs ESD Protection and TVS Surge Diodes
Power Solution for Terasic DE2-115 (Cyclone IV) PMP10581 Reference Designs ESD Protection and TVS Surge Diodes
Proximity Sensing of up to 30CM Range with >15dB SNR and Robust Capacitive Touch Reference Design TIDA-00474 TI Designs ESD Protection and TVS Surge Diodes
QVGA 3-D Graphics on Ultra Low Power Microcontrollers TIDM-3DGRAPHICS-QVGA TI Designs ESD Protection and TVS Surge Diodes
Real-Time Data-Capture Adapter for Radar Sensing Evaluation Module DCA1000EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
Redundant Dual Channel Reference Design for Safe Torque Off in Variable Speed Drives TIDA-01599 TI Designs ESD Protection and TVS Surge Diodes
Residential Lighting Gateway for IoT Applications Reference Design CC2531EM-IOT-LIGHTING-GATEWAY-RD TI Designs ESD Protection and TVS Surge Diodes
RGB LED Signal Tower for Industrial Automation Reference Design TIDA-00979 TI Designs ESD Protection and TVS Surge Diodes
RGB LED Signal Tower With IO-Link Interface Reference Design TIDA-00980 TI Designs ESD Protection and TVS Surge Diodes
RGB LED Signal Tower With Wi-Fi&#174; Interface Reference Design TIDA-00994 TI Designs ESD Protection and TVS Surge Diodes
RGB Signal Light With IO-Link Interface Reference Design TIDA-01437 TI Designs ESD Protection and TVS Surge Diodes
Secure IoT Gateway Reference Design for Bluetooth&#174; Low Energy, Wi-Fi&#174; and Sub-1 GHz Nodes TIDM-TM4C129XGATEWAY TI Designs ESD Protection and TVS Surge Diodes
Serial Interface Dual 8-Channel Relay, LED, Stepper Driver TIDA-00117 TI Designs ESD Protection and TVS Surge Diodes
Short-Range Radar (SRR) Reference Design Using AWR1642 TIDEP-0092 TI Designs ESD Protection and TVS Surge Diodes
Simple 6LoWPAN Mesh Data Collector Improves Network Performance Reference Design TIDA-01547 TI Designs ESD Protection and TVS Surge Diodes
Simple 6LoWPAN Mesh End-Node Improves Network Performance Reference Design TIDA-010003 TI Designs ESD Protection and TVS Surge Diodes
SimpleLink™ Ethernet MSP432E401Y MCU LaunchPad™ Development Kit MSP-EXP432E401Y Development Kits ESD Protection and TVS Surge Diodes
SimpleLink™ MSP432P401R high-precision ADC LaunchPad™ Development Kit MSP-EXP432P401R Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
SimpleLink™ MSP432P4111 high-precision ADC MCU LaunchPad™ Development Kit MSP-EXP432P4111 Development Kits ESD Protection and TVS Surge Diodes
Single Cell Battery Power Solution Reference Design PMP5722 TI Designs ESD Protection and TVS Surge Diodes
Single Chip Drive for Industrial Communications and Motor Control TIDEP0025 TI Designs ESD Protection and TVS Surge Diodes
Single Microcontroller 18-V/600-W BLDC Motor Control Reference Design With Bluetooth® Low Energy 5.0 TIDA-01516 TI Designs ESD Protection and TVS Surge Diodes
Single-Chip, Portable Carbon Monoxide (CO) Monitor Reference Design With MSP430 MCUs TIDM-1CHP-DTECT-CO TI Designs ESD Protection and TVS Surge Diodes
Single-Phase Electric Meter with Isolated Energy Measurement TIDM-METROLOGY-HOST TI Designs ESD Protection and TVS Surge Diodes
Smart Backlight Control by White LED Driver, Ambient Light, and Proximity Sensor Reference Design TIDA-01364 TI Designs ESD Protection and TVS Surge Diodes
Smart Brake Control and Diagnostics Reference Design for Servo Drives and Robotics TIDA-01600 TI Designs ESD Protection and TVS Surge Diodes
Smart Damper Control Reference Design With Pressure, Humidity, and Temperature Sensing TIDA-01067 TI Designs ESD Protection and TVS Surge Diodes
Smart Holding Brake Controller Reference Design with Current Regulation for Servo Drives & Robotics TIDA-01621 TI Designs ESD Protection and TVS Surge Diodes
Smart Home and Energy Gateway Reference Design TIEP-SMART-ENERGY-GATEWAY TI Designs ESD Protection and TVS Surge Diodes
Smart lighting & backlight control by ambient light & noise-immune proximity sensor reference design TIDA-00754 TI Designs ESD Protection and TVS Surge Diodes
Smart Lock Reference Design Enabling 5+ Years Battery Life on 4x AA Batteries TIDA-00757 TI Designs ESD Protection and TVS Surge Diodes
SMBus Design Using Low Power Microcontroller TIDM-SMBUS TI Designs ESD Protection and TVS Surge Diodes
Software Controller Red/Green/Blue LED on Ultra Low Power Microcontroller TIDM-G2XXSWRGBLED TI Designs ESD Protection and TVS Surge Diodes
SSD Power Delivery Reference Design TIDA-00399 TI Designs ESD Protection and TVS Surge Diodes
Status Indication Reference Design With LED and Audio Feedback TIDA-03026 TI Designs ESD Protection and TVS Surge Diodes
Sub 1-W, 16-Channel, Isolated Digital Input Module Reference Design TIDA-01508 TI Designs ESD Protection and TVS Surge Diodes
Sub-1 GHz–Enabled IoT Node on High-Performance Microcontroller Reference Design TIDM-TM4C123XSUB1GHZ TI Designs ESD Protection and TVS Surge Diodes
Surge Protection Reference Design for PLC Analog Input Module TIDA-01438 TI Designs ESD Protection and TVS Surge Diodes
TD4E1U06 Quad-Channel High-Speed ESD Protection Device Evaluation Module TPD4E1U06DCKEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
Thermostat Implementation with MSP430 Microcontroller Reference Design TIDM-FRAM-THERMOSTAT TI Designs ESD Protection and TVS Surge Diodes
Three Output Smart Power Strip Reference Design TIDM-3OUTSMTSTRP TI Designs ESD Protection and TVS Surge Diodes
TI USB Type-C Dock Reference Design TIDA-00630 TI Designs ESD Protection and TVS Surge Diodes
TM4C129POE Power Over Ethernet (PoE) Reference Design for Connected IoT TIDM-TM4C129POE TI Designs ESD Protection and TVS Surge Diodes
TMDS171RGZ 3.4 Gbps TMDS Retimer Evaluation Module TMDS171RGZEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TMDS181RGZ 6 Gbps TMDS Retimer Evaluation Module TMDS181RGZEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TMP1075 Digital Temperature Sensor Evaluation Board TMP1075EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TMP116 High-Precision Digital Temperature Sensor Evaluation Module TMP116EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
Touch on Metal Buttons With Integrated Haptic Feedback Reference Design TIDA-00314 TI Designs ESD Protection and TVS Surge Diodes
TPD12S015A Evaluation Module TPD12S015AEVM Evaluation Modules & Boards Application-Specific Port Protection
TPD12S015A Evaluation Module TPD12S015AEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD12S016PWR Evaluation Module TPD12S016PWREVM Evaluation Modules & Boards Application-Specific Port Protection
TPD12S016PWR Evaluation Module TPD12S016PWREVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD12S520RMNEVM: HDMI Single-Chip ESD Solution Evaluation Module TPD12S520RMNEVM Evaluation Modules & Boards Application-Specific Port Protection
TPD12S520RMNEVM: HDMI Single-Chip ESD Solution Evaluation Module TPD12S520RMNEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD13S523 Evaluation Module TPD13S523EVM Evaluation Modules & Boards Application-Specific Port Protection
TPD13S523 Evaluation Module TPD13S523EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD1E01B04 1-Channel ESD Protection Diode for USB Type-C and Thunderbolt 3 Evaluation Module TPD1E01B04EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD1E01B04DPY 1-Channel ESD Protection Diode for USB Type-C and Thunderbolt 3 Evaluation Module TPD1E01B04DPYEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD1E04U04 1-Channel ESD Protection Diode With Low Dynamic Resistance for HDMI 2.0 Evaluation Module TPD1E04U04EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD1E04U04DPL Single-Channel Ultra-Low-Capacitance IEC ESD Protection Diode Evaluation Module TPD1E04U04DPLEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD1E05U06 1-Channel Ultra-Low-Capacitance IEC ESD Protection Diode Evaluation Module TPD1E05U06DPYEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD1E05U06-Q1 Automotive 1-Channel Ultra-Low-Capacitance IEC ESD Protection Diode Evaluation Module TPD1E05U06-Q1EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD1E0B04 1-Channel ESD Protection Diode for USB Type-C and Antenna Protection Evaluation Module TPD1E0B04EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD1E0B04DPY 1-Channel ESD Protection Diode for USB Type-C and Antenna Protection Evaluation Module TPD1E0B04DPYEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD1E10B06-Q1 Automotive 1-Ch ESD in 0402 Pkg w/ 12pF Capacitance and 6V Breakdown Evaluation Module TPD1E10B06-Q1EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD1E10B09-Q1 Automotive 1-Ch ESD in 0402 Pkg w/ 10pF Capacitance and 9V Breakdown Evaluation Module TPD1E10B09-Q1EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD1E1B04 1-Channel ESD Protection Diode With Low RDYN and Low Clamping Voltage Evaluation Module TPD1E1B04EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD1S414EVM - USB Charger Overvoltage OVP Switch with ESD Evaluation Module TPD1S414EVM Evaluation Modules & Boards Application-Specific Port Protection
TPD1S414EVM - USB Charger Overvoltage OVP Switch with ESD Evaluation Module TPD1S414EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD1S514-1EVM USB Charger Overvoltage Surge and ESD Protection Evaluation Module TPD1S514-1EVM Evaluation Modules & Boards Application-Specific Port Protection
TPD1S514-1EVM USB Charger Overvoltage Surge and ESD Protection Evaluation Module TPD1S514-1EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD1S514-2EVM USB Charger Overvoltage Surge and ESD Protection Evaluation Module TPD1S514-2EVM Evaluation Modules & Boards Application-Specific Port Protection
TPD1S514-2EVM USB Charger Overvoltage Surge and ESD Protection Evaluation Module TPD1S514-2EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD1S514-3EVM USB Charger Overvoltage Surge and ESD Protection Evaluation Module TPD1S514-3EVM Evaluation Modules & Boards Application-Specific Port Protection
TPD1S514-3EVM USB Charger Overvoltage Surge and ESD Protection Evaluation Module TPD1S514-3EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD2S300 USB Type-C Overvoltage and ESD Protection Evaluation Module TPD2S300YFF-EVM Evaluation Modules & Boards Application-Specific Port Protection
TPD2S701-Q1 Automotive USB 2-Channel Data Line Evaluation Module TPD2S701Q1EVM Evaluation Modules & Boards Application-Specific Port Protection
TPD2S703-Q1 Automotive USB 2-Channel Data Line Evaluation Module TPD2S703Q1EVM Evaluation Modules & Boards Application-Specific Port Protection
TPD3S014 Integrated USB Protection With VBUS Current Limit Evaluation Module TPD3S014EVM Evaluation Modules & Boards Application-Specific Port Protection
TPD3S014 Integrated USB Protection With VBUS Current Limit Evaluation Module TPD3S014EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD3S014-Q1 Current-Limit Switch and D+/D- ESD Protection for Automotive USB Evaluation Module TPD3S014-Q1EVM Evaluation Modules & Boards Application-Specific Port Protection
TPD3S044 Integrated USB Protection with VBUS Current Limit Evaluation Module TPD3S044EVM Evaluation Modules & Boards Application-Specific Port Protection
TPD3S044 Integrated USB Protection with VBUS Current Limit Evaluation Module TPD3S044EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD3S716-Q1 Automotive USB 2.0 Interface Protection With Adjustable Current Limit Evaluation Module TPD3S716-Q1EVM Evaluation Modules & Boards Application-Specific Port Protection
TPD4E02B04 USB 3.1 SuperSpeed and HDMI 2.0 TMDS Line-Interface ESD Protection Evaluation Module TPD4E02B04EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD4E05U06 4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode Evaluation Module TPD4E05U06DQAEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD4E110 SuperSpeed ESD Protection Evaluation Module TPD4E110DPWEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD4E1U06 Quad-Channel High-Speed ESD Protection Device Evaluation Module TPD4E1U06DBVEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD4S014EVM: Complete Protection Solution for USB Charger Port Including ESD Protection TPD4S014EVM Evaluation Modules & Boards Application-Specific Port Protection
TPD4S014EVM: Complete Protection Solution for USB Charger Port Including ESD Protection TPD4S014EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD5S116EVM: TPD5S116YFF, TPD8S009DSM, and TPD4S010DQA Evaluation Module TPD5S116EVM Evaluation Modules & Boards Application-Specific Port Protection
TPD5S116EVM: TPD5S116YFF, TPD8S009DSM, and TPD4S010DQA Evaluation Module TPD5S116EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD6E05U06RVZEVM 6-Channel Ultra Low Capacitane IEC ESD Protection Diode Evaluation Module TPD6E05U06RVZEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPD6S300 USB Type-C&#153; Overvoltage and IEC ESD Protection Evaluation Module TPD6S300EVM Evaluation Modules & Boards Application-Specific Port Protection
TPD8S300 USB Type-C&#153; Overvoltage and IEC ESD Protection Evaluation Module TPD8S300EVM Evaluation Modules & Boards Application-Specific Port Protection
TPS65981 USB Type-C and USB PD Controller, Power Switch, and High Speed Multiplexer EVM TPS65981EVM Evaluation Modules & Boards Application-Specific Port Protection
TPS65981 USB Type-C and USB PD Controller, Power Switch, and High Speed Multiplexer EVM TPS65981EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPS65982 USB Type-C & USB PD Controller Power Switch & High Speed Multiplexer EVM TPS65982-EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPS65986 USB Type-C & USB PD Controller & Power Switch Evaluation Module TPS65986EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPS92518 Dual Buck Evaluation Board with SPI Interface LEDSPIMCUEVM-879 Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPS92662-Q1 Six Channel Matrix Evaluation Module TPS92662EVM6-900 Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TPS92663-Q1 Six Channel Matrix Evaluation Module TPS92663EVM6-901 Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
Traffic Monitoring Object Detection and Tracking Reference Design Using mmWave Radar Sensor TIDEP-0090 TI Designs ESD Protection and TVS Surge Diodes
TUSB1042 10Gbps USB3.1G2 2:1 Linear Redriver Switch Evaluation Module TUSB1042EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module TUSB1046EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TUSB1210 DP/DM Line External Component Compensation, Vbus Overvoltage Protection Circuit EVM TUSB1210EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TUSB320 Evaluation Module (EVM) TUSB320EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TUSB320HAI USB Type-C Configuration Channel Logic and Port Control Evaluation Module TUSB320-HA-EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TUSB320LAI USB Type-C Configuration Channel Logic and Port Control Evaluation Module TUSB320-LA-EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TUSB322 USB Type-C Configuration Channel Logic and Port Control With VCONN Evaluation Module TUSB322EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TUSB546 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module TUSB546EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TVS0500-3300EVM Adapter Board TVS-00EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TVS3300 Bidirectional Adaptor Board TVS3300EVM-BI Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TVS3300 Unidirectional Adaptor Board TVS3300EVM-UNI Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TVS3300DRV 33V Precision Surge-Protection Clamp Evaluation Module TVS3300DRV-EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
TVS3300YZF 33V Precision Surge-Protection Clamp Evaluation Module TVS3300YZF-EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
Two-Port Automotive USB 2.0 Hub With Short-to-Battery Protection Reference Design TIDA-00845 TI Designs Application-Specific Port Protection
Two-Port Automotive USB 2.0 Hub With Short-to-Battery Protection Reference Design TIDA-00845 TI Designs ESD Protection and TVS Surge Diodes
UART to Wi-Fi Bridge with 24 VAC Power Reference Design TIDA-00375 TI Designs ESD Protection and TVS Surge Diodes
Ultra Low-Power Wireless PIR Motion Detector for Cost-Optimized Systems Reference Design TIDA-01398 TI Designs ESD Protection and TVS Surge Diodes
Ultra Mobile, Low Power DLP® Pico™ qHD Display Reference Design TIDA-080002 TI Designs ESD Protection and TVS Surge Diodes
Ultralow Power Multi-sensor Data Logger with NFC Interface Evaluation Module NFC-DATALOGGER-EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
Ultralow Power Multi-sensor Data Logger with NFC Interface Reference Design TIDA-00524 TI Designs ESD Protection and TVS Surge Diodes
Ultrasonic Distance Sensor with IO-Link Reference Design TIDA-01386 TI Designs ESD Protection and TVS Surge Diodes
Ultrasonic Water Flow Meter Design using Time to Digital Conversion TIDM-ULTRASONIC-FLOW-TDC TI Designs ESD Protection and TVS Surge Diodes
Uncompressed Digital Video SerDes over Coax for Automotive Mega Pixel CMOS Camera Reference Design TIDA-00133 TI Designs ESD Protection and TVS Surge Diodes
Universal AC Input 5V/10A/50W PSR Flyback Power Supply With Over 89% Avg Efficiency Reference Design PMP10974 TI Designs ESD Protection and TVS Surge Diodes
Universal AC Input 5V/6A/30W PSR Flyback Power Supply Reference Design w/Over 89.5% Avg Efficiency PMP11232 TI Designs ESD Protection and TVS Surge Diodes
Universal AC Input, 5V/10A/50W PSR Flyback Power Supply W/over 88% Avg Efficiency Reference Design PMP11281 TI Designs ESD Protection and TVS Surge Diodes
USB 2.0/3.0 Mass Storage Bridge for Automotive Infotainment Systems TIDA-00148 TI Designs ESD Protection and TVS Surge Diodes
USB High Speed Reference Design for ARM&#174; Cortex&#174;-M4F Based High Speed TM4C129x MCU TIDM-TM4C129USBHS TI Designs ESD Protection and TVS Surge Diodes
USB OTG Companion Device Evaluation Module TPD4S214EVM Evaluation Modules & Boards Application-Specific Port Protection
USB OTG Companion Device Evaluation Module TPD4S214EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
USB Type-A Plug to USB Type-C Receptacle SuperSpeed MUX With DFP Controller Reference Design TIDA-00890 TI Designs ESD Protection and TVS Surge Diodes
USB Type-A to USB TypeC SS (SuperSpeed) MUX with DFP Controller Reference Design TIDA-00624 TI Designs ESD Protection and TVS Surge Diodes
USB Type-C & USB PD Controller Power Switch & High Speed Multiplexer Reference Design TIDA-00714 TI Designs ESD Protection and TVS Surge Diodes
USB Type-C / VESA DP Alt Mode Re-driving Switch Evaluation Module TUSB564RNQEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
USB Type-C Audio Adapter Accessory Mode Reference Design TIDA-00565 TI Designs ESD Protection and TVS Surge Diodes
USB Type-C DFP Charger 5V3A SSR Control Adapter Reference Design PMP4403 TI Designs ESD Protection and TVS Surge Diodes
USB Type-C HDD With USB Power Delivery Reference Design TIDA-00882 TI Designs ESD Protection and TVS Surge Diodes
USB Type-C PD DFP 5/12/20V3A Output with 2~3 Cell Battery Input Power Bank Reference Design PMP40001 TI Designs ESD Protection and TVS Surge Diodes
USB Type-C Plug to USB Type-A Receptacle SuperSpeed MUX With UFP Controller Reference Design TIDA-00891 TI Designs ESD Protection and TVS Surge Diodes
USB Type-C&#153; and Power Delivery Multiport Adapter Reference Design TIDA-03027 TI Designs Application-Specific Port Protection
USB Type-C&#153; and Power Delivery Multiport Adapter Reference Design TIDA-03027 TI Designs ESD Protection and TVS Surge Diodes
USB Type-C&#153; and USB PD DRP Reference Design with HDMI Output PMP40154 TI Designs ESD Protection and TVS Surge Diodes
USB Type-C&#153; and USB PD DRP Reference Design with HDMI Output PMP40154 TI Designs Application-Specific Port Protection
USB Type-C&#153; Power-Path Protection With Audio Accessory Support Reference Design TIDA-03030 TI Designs ESD Protection and TVS Surge Diodes
USB Type-C&trade; and Power Delivery Minidock With Video and Charging Support Reference Design TIDA-01243 TI Designs ESD Protection and TVS Surge Diodes
USB Type-C&trade; and Power Delivery Minidock With Video and Charging Support Reference Design TIDA-01243 TI Designs Application-Specific Port Protection
USB Type-C&trade; Minidock Board With Video and Charging Support Evaluation Module USB-CTM-MINIDK-EVM Evaluation Modules & Boards Application-Specific Port Protection
USB Type-C&trade; Minidock Board With Video and Charging Support Evaluation Module USB-CTM-MINIDK-EVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
USB Type-C™ / VESA DP Alt Mode Re-driving switch Evaluation Module TUSB1064RNQEVM Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
USB Type-C™ and Power Delivery Compact Power Bank Reference Design with Built-in Battery Control TIDA-01627 TI Designs Application-Specific Port Protection
USB Type-C™ DFP 5V3A Charger Reference Design PMP11594 TI Designs ESD Protection and TVS Surge Diodes
USB-C DFP 5V3A Charger Reference Design PMP4488 TI Designs ESD Protection and TVS Surge Diodes
Using LDO for LED Control and Brightness Matching Reference Design TIDA-00526 TI Designs ESD Protection and TVS Surge Diodes
Value Line MSP430 LaunchPad™ Development Kit MSP-EXP430G2ET Development Kits ESD Protection and TVS Surge Diodes
Vehicle Occupant Detection Reference Design TIDEP-01001 TI Designs ESD Protection and TVS Surge Diodes
Water meter reference design - Extented Scan Interface (ESI) enabled, ultra-low power MSP430FR6989 EVM430-FR6989 Evaluation Modules & Boards ESD Protection and TVS Surge Diodes
Water Meter Reference Design for GMR Sensors, Using Extended Scan Interface (ESI) TIDM-GMR-WATERMTR TI Designs ESD Protection and TVS Surge Diodes
Water Meter Reference Design for Optical Sensors, Using Extended Scan Interface (ESI) TIDM-OPTICALWATERMTR TI Designs ESD Protection and TVS Surge Diodes
Water Meter Reference Design for three LC Sensors, Using Extended Scan Interface (ESI) TIDM-3LC-METER-CONV TI Designs ESD Protection and TVS Surge Diodes
Water Meter Reference Design for two LC Sensors, Using Extended Scan Interface (ESI) TIDM-LC-WATERMTR TI Designs ESD Protection and TVS Surge Diodes
Wearable, Wireless, Multi-Parameter Patient Monitor Reference Design TIDA-01580 TI Designs ESD Protection and TVS Surge Diodes
Wi-Fi Enabled IoT Node with High Performance MCU Reference Design TIDM-TM4C129XWIFI TI Designs ESD Protection and TVS Surge Diodes
Wi-Fi Enabled IoT Node With NFC Connection Handover Reference Design TIDM-TM4C129XNFC TI Designs ESD Protection and TVS Surge Diodes
Wireless IoT, Bluetooth&#174; Low Energy, 4½ Digit, 100kHz True RMS Digital Multimeter TIDA-01012 TI Designs ESD Protection and TVS Surge Diodes
Wireless Mesh Network for Predictive Maintenance Reference Design TIDA-01439 TI Designs ESD Protection and TVS Surge Diodes
ZigBee Home Automation Gateway reference design CC2531EM-IOT-HOME-GATEWAY-RD TI Designs ESD Protection and TVS Surge Diodes
±0.5°C 2-Wire Galvanically Isolated IC Temp Sensor with Pulse Count Interface Reference Design TIDA-00752 TI Designs ESD Protection and TVS Surge Diodes

DISCLAIMER:

This product is designed as an aid for customers of Texas Instruments. No warranties, either expressed or implied, with respect to this third party software (if any) or with respect to its fitness for any particular purpose is claimed by Texas Instruments or the author. The software (if any) is provided solely on an as is basis. The entire risk as to its quality and performance is with the customer.