Interface

Ethernet retimers, redrivers/repeaters & MUX buffers – Design & development

Featured reference designs

Featured repeater evaluation modules

DS100BR210EVK

SMA is a complete high bandwidth platform to evaluate signal integrity and signal conditioning

DS125BR820EVM

SMA is a complete high bandwidth platform to evaluate the 40GbE, PCIe, and SAS/SATA signal conditioning features

DS280BR820EVM

Allows easy evaluation of the DS280BR820 28 Gbps 8-channel linear repeater

Featured retimer evaluation modules

25 Gbps multi-rate 4-channel DS250DF410 retimer evaluation module

SMA is a complete high bandwidth platform to evaluate signal integrity and signal conditioning

28 Gbps multi-rate 8-channel DS280DF810 retimer evaluation module

SMA is a complete high bandwidth platform to evaluate the 40GbE, PCIe, and SAS/SATA signal conditioning features

25 Gbps multi-rate 8-channel DS250DF810 retimer evaluation module

Allows easy evaluation of the DS280BR820 28 Gbps 8-channel linear repeater

Featured software

Interface Designer

Design, optimize and simulate with IBIS AMI models. Results in minutes.

SIGCON ARCHITECT

This tool provides an interactive GUI for supported devices to access device features via SMBus and SPI communications.