Interface

USB Type-CTM & Power Delivery overview

Industry's most complete portfolio of USB Type-C & Power Delivery products

TI’s extensive USB Type-C portfolio offers the flexibility and integration required to design and implement products compatible with the latest standards. Simplify your design process and quickly transition to USB Type-C with our unmatched design resources and technical expertise.

USB Type-C™ controllers

Our USB Type-C controllers enable up to 15 W of power along with the reversible plug orientation and cable direction USB Type-C offers.

USB PD controllers

Our PD controllers fully integrate the power path enabling up to 100 W of power with alternate modes such as DisplayPort video and Thunderbolt.

Redrivers & switches

Our signal conditioners and switches enable stronger signal integrity and efficient routing for USB Type-C data and video up to 10 Gbps.

Power path protection

Our power path protection strengthens port robustness with devices that offer 20-V short-to-VBUS and IEC 61000-4-2 ESD protection.

Learn and design

Get to market quicker with our unmatched technical resources, and proven, tested reference designs. 

Access our library of USB Type-C and PD technical content and whitepapers, relevant blogs, recent videos and TI's E2E™ forums.

Get started with a USB Type-C and PD design for your personal electronics, automotive or industrial applications.

Watch on-demand training on a variety of USB Power Delivery and signal conditioning topics.

Companion products

Use industry-leading DC/DC solutions from TI to complete your USB Type-C and Power Delivery design with optimal performance.

With more than 30 years of power supply expertise, TI has a breadth of offline AC/DC products enabling you to design power-dense USB Type-C adapters.

For high-current USB Type-C VBUS protection, TI provides external power MOSFETs, including single FETs, dual common-drain and dual common-source configurations.