Cart |
|
|
Use TI's NEW Selection Tool to Find: |
View all Motor Drive and Control Products
A motor driver circuit is designed to drive an electromagnetic load, such as a brushed or brushless motor, stepper motor or a solenoid or relay.
Motors typically require voltages and/or currents that exceed what can be provided by the analog or digital signal processing circuitry that controls them. The motor driver provides the interface between the signal processing circuitry and the motor itself. It is essentially the “amplifier” for the motor.
Motor drivers can be constructed from discrete components, completely integrated inside an IC, or may employ both discrete and integrated components. When current and voltage levels allow, integration of the entire motor driver inside a single IC generally provides the highest level of functionality and performance at the smallest physical size.
In addition to providing high-voltage and high-current drive, motor drivers also often integrate control circuitry, such as current regulation or digital state machines to operate the motor. Integrated motor drivers from TI also include robust protection schemes, including short-circuit, over current, over temperature, shoot-through and under-voltage protection, to prevent system failures in the event of electrical or mechanical faults.
| Mid-voltage Stepper Drivers | |||
Part Number |
Description |
Voltage |
Ctrl I/F |
| DRV8412 | 3A High-performance Stepper Driver | 0 to 52V | PWM |
| DRV8432 | 6A High-performance Stepper Driver | 0 to 52V | PWM |
| DRV8812 | 1.6A Stepper Driver | 8 to 45V | Phase/Enable |
| DRV8813 | 2.5A Stepper Driver | 8 to 45V | Phase/Enable |
| DRV8823 | Dual 1.5A Stepper Driver | 8 to 32V | Serial |
| DRV8828 | 3A stepper driver (need 2x per motor) | 8 to 45V | Phase/Enable |
| DRV8829 | 5A Stepper Driver (need 2x per motor) | 8 to 45V | Phase/Enable |
| DRV8842 | 5A Stepper Driver (need 2x per motor) | 8 to 45V | PWM |
| DRV8843 | 2.5A Stepper Driver | 8 to 45V | PWM |
| Indexers (Stepper Drivers with On-chip Microstepping Support) | |||
Part Number |
Description |
Voltage |
Ctrl I/F |
| DRV8811 | 1.9A Stepper Driver (8 microsteps) | 8 to 38V | Indexer |
| DRV8818 | 2.5A Stepper Driver (8 microsteps) | 8 to 35V | Indexer |
| DRV8821 | Dual 1.5A Stepper Driver (8 microsteps) | 8 to 32V | Indexer |
| DRV8824 | 1.6A Stepper Driver (32 microsteps) | 8 to 45V | Indexer |
| DRV8825 | 2.5A Stepper Driver (32 microsteps) | 8 to 45V | Indexer |
| Unipolar Stepper Drivers | |||
Part Number |
Description |
Voltage |
Ctrl I/F |
| DRV8803 | 2A Unipolar Stepper Driver | 8 to 60V | PWM |
| DRV8804 | 2A Unipolar Stepper Driver | 8 to 60V | Serial |
| DRV8805 | 2A Unipolar Stepper Driver with Indexer | 8 to 60V | Indexer |
| DRV8806 | 2A Unipolar Stepper Driver with Open Load Detect | 8 to 40V | Serial |
| Low-voltage Stepper Drivers | |||
Part Number |
Description |
Voltage |
Ctrl I/F |
| DRV8833 | 2A Stepper Driver | 2.7 to 10.8V | PWM |
| DRV8834 | 2.2A Stepper Driver (32 microsteps) | 2.5 to 10.8V | Indexer or Phase/Enable |
| DRV8835 | 1.5A Stepper Driver with Dual Supplies | 2.0 to 11V | PWM or Phase/Enable |
| DRV8836 | 1.5A Stepper Driver | 2.0 to 7V | PWM or Phase/Enable |
| Mid-voltage Brushed DC Drivers | |||
Part Number |
Description |
Voltage |
Ctrl I/F |
| DRV8412 | 12A High-performance Brushed DC Driver | 0 to 52V | PWM |
| DRV8432 | 24A high performance brushed DC driver | 0 to 52V | PWM |
| DRV8800 | 2.2A Brushed DC Driver | 8 to 36V | Phase/Enable |
| DRV8801 | 2.2A Brushed DC Driver with Current Sense Pin | 8 to 36V | Phase/Enable |
| DRV8840 | 5A Brushed DC Driver | 8 to 45V | Phase/Enable |
| DRV8842 | 5A Brushed DC Driver | 8 to 45V | PWM |
| Dual / Quad Brushed DC Drivers | |||
Part Number |
Description |
Voltage |
Ctrl I/F |
| DRV8412 | Dual 6A High-Performance Brushed DC Driver | 0 to 52V | PWM |
| DRV8432 | Dual 12A High-Performance Brushed DC Driver | 0 to 52V | PWM |
| DRV8802 | Dual 1.6A Brushed DC Driver | 8 to 45V | Phase/Enable |
| DRV8814 | Dual 2.5A Brushed DC Driver | 8 to 45V | Phase/Enable |
| DRV8823 | Quad 1.5A Brushed DC Driver | 8 to 32V | Serial |
| DRV8843 | Dual 2.5A Brushed DC Driver | 8 to 45V | PWM |
| Low-voltage Brushed DC Drivers | |||
Part Number |
Description |
Voltage |
Ctrl I/F |
| DRV8830 | 1A Brushed DC Driver with On-chip Speed Regulation | 2.75 to 6.8V | IN/IN |
| DRV8832 | 1A Brushed DC Driver with On-chip Speed Regulation | 2.75 to 6.8V | Serial |
| DRV8833 | Dual 2A or Single 4A Brushed DC Driver | 2.7 to 10.8V | PWM |
| DRV8835 | Dual 1.5A or Single 3A Brushed DC Driver with Dual Supplies | 2.0 to 11V | PWM or Phase/Enable |
| DRV8836 | Dual 1.5A or Single 3A Brushed DC Driver | 2.0 to 7V | PWM or Phase/Enable |
| DRV8837 | 1.8A Brushed DC Driver with Dual Supplies | 1.8 to 11V | PWM |
| 3-Phase Brushless DC Drivers | |||
Part Number |
Description |
Voltage |
Ctrl I/F |
| DRV8301 | 3-phase Pre-driver with 1.5A Step-down Voltage Regulator and Dual Current Sense Amplifiers (SPI Control) | 8 to 60V | PWM |
| DRV8302 | 3-phase Pre-driver with 1.5A Step-down Voltage Regulator and Dual Current Sense Amplifiers (H/W Control) | 8 to 60V | PWM |
| DRV8312 | 6.5A High Performance 3-phase Driver | 0 to 52V | PWM |
| DRV8332 | 13A High Performance 3-phase Driver | 0 to 52V | PWM |