USB Type-C & USB Power Delivery ICs

Industry's most complete portfolio of USB Type-C® and USB Power Delivery (PD) products

parametric-filterView all products
Our broad offering of USB Type-C devices and PD controllers for USB PD capability offers the flexibility and integration required to design and implement products compatible with the latest standards. Simplify your design process and quickly transition to USB Type-C with our unmatched design resources and technical expertise. 

Browse by category

Select by type

USB Type-C controllers

Our controllers are USB Type-C-compliant and provide up to 15 W in accordance with USB-IF specifications. Our USB Type-C converters integrate a DC/DC power supply for small, efficient solutions.

USB Type-C PD controllers

Our USB PD controllers integrate the power path, enabling up to 100 W of power. Optionally, USB PD controllers may feature Alternate Mode such as DisplayPort™ interface and Thunderbolt™ technology.

USB Type-C redrivers & muxes

Our redrivers and muxes enable stronger signal integrity and efficient routing for USB Type-C data and video up to 10 Gbps.

USB Type-C power path

Our power path devices pair with Type-C and PD controllers to enable compliant power flow across Type-C ports.

Related categories
USB Type-C port protection

Our power path protection strengthens port robustness with devices that offer CC pin and SBU pin 20-V short-to-VBUS and IEC 61000-4-2 ESD protection.

USB Type-C technologies

Learn about USB Type-C, example architectures, and the solutions that TI offers for entire system-level design

Find your USB Type-C or USB Power Delivery IC

TPS25751
USB Type-C & USB Power Delivery ICs

USB-C® Power Delivery 3.1 controller with moisture detection and programmable power-supply

Approx. price (USD) 1ku | 0.95

TPS25730
USB Type-C & USB Power Delivery ICs

Sink-only USB Type-C® and USB Power Delivery (PD) controller with no firmware development required

Approx. price (USD) 1ku | 0.8

Power trends

Enable the highest power density from 15 W to 100 W with USB Type-C and USB Power Delivery (PD)

Shrink your system footprint significantly with the only PD controllers on the market with a 20-V integrated power path. We’re ready to help you safely and reliably achieve your size reduction goals for automotive USB ports with our Type-C controllers with integrated DC/DC converters. For those looking for lighter integration, we also offer ultra-small power switches for standalone source/sink power paths.

Featured products for power density
TPS65987D ACTIVE USB Type-C® and USB-C® Power Delivery controller with integrated power switches
TPS25830-Q1 ACTIVE USB Type-C® and SDP/CDP charge port converter with short to BATT protection and cable compens
TPS25750 ACTIVE Highly integrated USB Type-C® and USB Power Delivery controller with pre-configured GUI

Technical resources

White paper
White paper
A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B)
This paper serves as an introduction to USB Type-C and USB Power Delivery (PD), examining various applications and their data and power requirements.
document-pdfAcrobat PDF
Technical article
Technical article
Adding USB Type-C® with USB Power Delivery to battery-powered applications
This article focuses on how using TPS25750 and BQ25792 enables you to move to the latest universal charging connector without compromising solution size.
document-pdfAcrobat PDF
Video series
Video series
How to evaluate and configure our USB Type-C PD controllers
Need to deliver greater than 15-W of power over your USB Type-C ports? Then, start with this training series to understand the capabilities of our TPS65987D tool suite. 

Discover featured applications

Factory automation & control
Add USB Type-C and USB PD to your industrial PC, human machine interface (HMI) and machine vision systems
Wired networking
Power wired networking equipment with a USB Type-C port that supports USB PD
Home theater & entertainment
Power future speakers, set-top boxes and home audio/video systems with a USB Type-C port that supports USB PD
Retail automation & payment
Power future retail automation and payment systems with a USB Type C solution that supports USB PD
PC & notebooks
Transmit power, data and video over a single USB Type-C port that supports USB PD for your next-generation PCs and notebooks
Connected peripherals & printers
Add cutting-edge USB Type-C and USB Type-C that supports USB PD to your next-generation dongle and docking systems

Add USB Type-C and USB PD to your industrial PC, human machine interface (HMI) and machine vision systems

Given the maturity of USB Type-C devices that support USB PD and the industrial rating of the technologies used to implement the USB specification, you can find it in more industrial PC, HMI and machine vision systems than ever. Its ability to transmit power, video and USB data all on a single connector makes USB Type-C devices that support USB PD a valuable addition to industrial systems.

Featured resources

PRODUCTS
  • TPS65994AE – Dual port USB-C® Power Delivery controller w/ source power switches, USB4 & alternate mode support
  • TPD6S300A – USB Type-C® port protector: short-to-VBUS overvoltage and 6ch ESD protection with improved OVP
  • TPS25810 – USB Type-C® source controller and 3A power switch with VCONN

Power wired networking equipment with a USB Type-C port that supports USB PD

You'll find more and more wired networking products powered by a USB Type-C port that supports USB PD, from wireless routers to small business network switches. With the ability to negotiate with any charger – not just the one provided – USB Type-C that supports USB PD gives users the flexibility to have their products powered by any adapter, enabling a better user experience. 

Featured resources

PRODUCTS
  • TPS25750 – Highly integrated USB Type-C® and USB Power Delivery controller with pre-configured GUI
HARDWARE DEVELOPMENT
  • TPS25750EVM – TPS25750 Highly integrated USB Type-C® and USB Power Delivery controller evaluation module

Power future speakers, set-top boxes and home audio/video systems with a USB Type-C port that supports USB PD

USB Type-C that supports USB PD is a flexible technology that offers many benefits for home theater and entertainment systems. In wireless speakers, for example, USB Type-C with USB PD makes it possible to draw and provide power on a single port. With the ability to negotiate with any charger – not just the one provided – USB Type-C that supports USB PD gives users the flexibility to have their products powered by any adapter, enabling a better user experience.

Featured resources

REFERENCE DESIGNS
  • TIDA-050047 – Integrated USB Type-C® power delivery (PD) and charging reference design for 2-4 cell batteries
  • PMP41013 – Integrated USB Type-C® and USB PD bidirectional charging reference design for 1- to 5-cell batter
PRODUCTS
  • TPS25750 – Highly integrated USB Type-C® and USB Power Delivery controller with pre-configured GUI
HARDWARE DEVELOPMENT
  • USB-PD-CHG-EVM-01 – Integrated USB Type-C® Power Delivery (PD) and charging reference design for 2-4 cell batteries EVM

Power future retail automation and payment systems with a USB Type C solution that supports USB PD

USB Type-C that supports USB PD is a flexible technology that offers many benefits for retail automation and payment. For example, the ability to both draw and provide power on a single USB Type-C port that supports USB PD enhances portable point-of-sale systems. And with the ability to negotiate with any charger – not just the one provided – USB Type-C with USB PD gives users the flexibility to have their products powered by any adapter, enabling a better user experience. 

Featured resources

REFERENCE DESIGNS
  • PMP41013 – Integrated USB Type-C® and USB PD bidirectional charging reference design for 1- to 5-cell batter
PRODUCTS
  • TPS25750 – Highly integrated USB Type-C® and USB Power Delivery controller with pre-configured GUI
  • TPS65987D – USB Type-C® and USB-C® Power Delivery controller with integrated power switches
HARDWARE DEVELOPMENT
  • USB-PD-CHG-EVM-01 – Integrated USB Type-C® Power Delivery (PD) and charging reference design for 2-4 cell batteries EVM

Transmit power, data and video over a single USB Type-C port that supports USB PD for your next-generation PCs and notebooks

USB Type-C that supports PD makes it possible to have power, data and video all on a single port, adding value to any system into which it is designed. We collaborate with others in the industry to enable advanced USB Type-C with USB PD functionality such as USB 4.0 and Thunderbolt.

Featured resources

PRODUCTS
  • TPS65994AE – Dual port USB-C® Power Delivery controller w/ source power switches, USB4 & alternate mode support
  • TPD6S300A – USB Type-C® port protector: short-to-VBUS overvoltage and 6ch ESD protection with improved OVP
  • TPS25810 – USB Type-C® source controller and 3A power switch with VCONN

Add cutting-edge USB Type-C and USB Type-C that supports USB PD to your next-generation dongle and docking systems

USB Type-C that supports USB PD makes it possible to have power, data and video all on a single port, adding value to any system into which it is designed. We collaborate with others in the industry to enable advanced USB Type-C with USB PD functionality such as USB 4.0 and Thunderbolt.

Featured resources

REFERENCE DESIGNS
  • PMP40801 – Docking USB Type-C® power delivery reference design for personal electronics applications
PRODUCTS
  • TPS65987DDK – USB-C® Power Delivery controller with integrated power switches for USB4 devices
  • TPS65988DK – Dual port USB-C® Power Delivery controller with integrated power switches for USB4 devices
  • TPD6S300A – USB Type-C® port protector: short-to-VBUS overvoltage and 6ch ESD protection with improved OVP
SOFTWARE DEVELOPMENT

Design & development resources

Evaluation board
Integrated USB Type-C® Power Delivery (PD) and charging reference design for 2-4 cell batteries EVM

The USB-PD-CHG-EVM-01 evaluation module (EVM) is used to evaluate the BQ25798 device and TPS25750 device together. The BQ25798 is an integrated switched-mode buck-boost battery charge management device in HOTROD (QFN) package, intended for 1- to 4-series cell Li-ion and Li-polymer batteries from (...)

Reference design
USB Type-C® power delivery and redriver reference design
This USB Type-C power delivery (PD) and USB Type-C redriver reference design provides outputs from 5 V to 20 V with a maximum of 3 A for a total output power of 60 W. The redrivers support USB 3.2 (10 Gbps), USB 3.2 x 2 (20 Gbps) and DisplayPort 1.4 (8.1 Gbps). This reference design is used in (...)
Reference design
Integrated USB Type-C® and USB PD bidirectional charging reference design for 1- to 5-cell batter
This reference design is an integrated USB Type-C® power delivery (PD) and charging reference design for one- to five-cell batteries for applications such as power tool charger with USB Type-C port, vacuum cleaner, portable power station and more.

Reference designs related to USB Type-C & USB Power Delivery ICs

Use our reference design selection tool to find designs that best match your application and parameters.