Motor drivers

Motor driver technology

Advance your next system with TI's motor driver technology

Smart gate drive

As the most intelligent and highly integrated gate drive technology, TI's Smart Gate Drive is easy to use, offers system cost savings, and provides reliable protection. Learn more about these benefits below and find the right smart gate driver for your next design.

Watch our video

Technical content

TI’s Smart Gate Drive technology can reduce system cost by integrating up to 24 external components typically used in standard gate drivers, reducing PCB size and minimizing controller GPIOs.

TI’s Smart Gate Drive technology enables reliable protection with MOSFET drain-source and gate-source fault detection, automatic dead-time control and preventing false FET turn-on due to coupling.

TI’s Smart Gate Drive technology simplifies design through integrated automatic dead-time and by providing programmable gate drive current to optimize EMI without sacrificing switching losses.

Title
Reduced system cost
Reliable protection
Ease of Use
Technical article:
What is Smart Gate Drive Architecture? Part 1
yes
yes
Technical article:
What is Smart Gate Drive Architecture? Part 2
yes
yes
Application note:
Understanding Smart Gate Drive
yes
yes
yes
Application note:
Field Oriented Control Made Easy for BLDC motors
yes
Application note:
Reduce Motor Drive BOM and PCB Area with TI Smart
Gate Drive 

yes
Application note:
Motor Drive Protection With TI Smart Gate Drive
yes
Application note:
Reducing EMI Radiated Emissions with TI Smart Gate
Drive 
yes
Reference design:
TIDA-01485
yes
yes
yes

Featured smart gate drivers

DRV8323R

60V Three-phase smart gate driver with Buck Regulator and Three Current Shunt Amplifiers

DRV8304

38V Three-phase smart gate driver with three current shunt amplifiers

DRV8703-Q1

45V brushed DC smart gate driver with a low-side current shunt amplifier

Smart tuning

Easily tune your driver for smooth, quiet, and efficient stepper motor operation with TI smart tuning features. Learn more about these benefits below. 

Watch video

Technical content

Reduce power losses with improved current regulation. TI smart tuning features automatically adapt current chopping decay modes to reduce power losses and thermal dissipation compared to a poorly-tune

Minimize noise and vibration by preventing loss of current regulation while also ensuring minimal step losses through automatically tuned decay modes.

Decay mode selection made easy. TI smart tuning features automatically set decay mode ratio – eliminating the need for fine-tuning during motor design.

Featured devices with smart tuning technology

DRV8886AT

2A Stepper Motor Driver With Integrated Current Sense and Adaptive Decay Mode

DRV8846

1.4A Bipolar Stepper Motor Driver with On-Chip 1/32 Microstepping Indexer (Step/Dir Ctrl)

DRV8881

2A Stepper Motor Driver with smart tuning (PWM or PH/EN Ctrl)