TLV320AIC3106 (ACTIVE)

Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects

Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects - TLV320AIC3106
 

Description

The TLV320AIC3106 is a low-power stereo audio codec with stereo headphone amplifier, as well as multiple inputs and outputs programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 15 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC3106 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras.

The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls, to the various outputs.

The TLV320AIC3106 contains four high-power output drivers as well as three fully differential output drivers. The high-power output drivers are capable of driving a variety of load configurations, including up to four channels of single-ended 16-Ω headphones using ac-coupling capacitors, or stereo 16-Ω headphones in a capacitorless output configuration.

The stereo audio DAC supports sampling rates from 8 kHz to 96 kHz and includes programmable digital filtering in the DAC path for 3D, bass, treble, midrange effects, speaker equalization, and de-emphasis for 32-kHz, 44.1-kHz, and 48-kHz rates. The stereo audio ADC supports sampling rates from 8 kHz to 96 kHz and is preceded by programmable gain amplifiers or AGC that can provide up to 59.5-dB analog gain for low-level microphone inputs. The TLV320AIC3106 provides an extremely high range of programmability for both attack (8 ms–1,408 ms) and for decay (0.05 s–22.4 s). This extended AGC range allows the AGC to be tuned for many types of applications.

For battery saving applications where neither analog nor digital signal processing are required, the device can be put in a special analog signal passthru mode. This mode significantly reduces power consumption, as most of the device is powered down during this pass through operation.

The serial control bus supports SPI or I2C protocols, while the serial audio data bus is programmable for I2S, left/right-justified, DSP, or TDM modes. A highly programmable PLL is included for flexible clock generation and support for all standard audio rates from a wide range of available MCLKs, varying from 512 kHz to 50 MHz, with special attention paid to the most popular cases of 12-MHz, 13-MHz, 16-MHz, 19.2-MHz, and 19.68-MHz system clocks.

The TLV320AIC3106 operates from an analog supply of 2.7 V–3.6 V, a digital core supply of 1.65 V–1.95 V, and a digital I/O supply of 1.1 V–3.6 V. The device is available in the 5-mm × 5-mm, 80-ball MicroStar Junior™ BGA package and a 7-mm × 7-mm, 48-lead QFN package.

Features

  • Stereo Audio DAC
    • 102-dBA Signal-to-Noise Ratio
    • 16/20/24/32-Bit Data
    • Supports Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-Emphasis Effects
    • Flexible Power Saving Modes and Performance
      are Available
  • Stereo Audio ADC
    • 92-dBA Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
    • Digital Signal Processing and Noise Filtering
      Available During Record
  • Ten Audio Input Pins
    • Programmable in Single-Ended or Fully
      Differential Configurations
    • 3-State Capability for Floating Input
      Configurations
  • Seven Audio Output Drivers
    • Stereo Fully Differential or Single-Ended
      Headphone Drivers
    • Fully Differential Stereo Line Outputs
    • Fully Differential Mono Output
  • Low Power: 15-mW Stereo 48-kHz Playback With
    3.3-V Analog Supply
  • Ultralow-Power Mode with Passive Analog Bypass
  • Programmable Input/Output Analog Gains
  • Automatic Gain Control (AGC) for Record
  • Programmable Microphone Bias Level
  • Programmable PLL for Flexible Clock Generation
  • Control Bus Selectable SPI or I2C
  • Audio Serial Data Bus Supports I2S,
    Left/Right-Justified, DSP, and TDM Modes
  • Alternate Serial PCM/I2S Data Bus for
    Easy Connection toBluetooth™ Module
  • Concurrent Digital Microphone and Analog
    Microphone Support Available
  • Extensive Modular Power Control
  • Power Supplies:
    • Analog: 2.7 V–3.6 V.
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
  • Packages: 5.00 mm × 5.00 mm 80-pin VFBGA;
    7.00 mm × 7.00 mm 48-pin QFN

View more

Parametrics Compare all products in Audio CODEC

 
ADC Channels
ADC SNR (Typ) (dB)
DAC Channels
DAC SNR (Typ) (dB)
Analog Inputs
Analog Outputs
Sampling Rate (Max) (kHz)
Digital Audio Interface
Package Size: mm2:W x L (PKG)
Approx. Price (US$)
TLV320AIC3106 TLV320AIC3101 TLV320AIC3104 TLV320AIC3105 TLV320AIC3107
2    2    2    2    2   
92    92    92    92    92   
2    2    2    2    2   
102    102    102    102    97   
10    6    6    6    7   
7    6    6    6    6   
96    96    96    96    96   
L
R
I2S
DSP
TDM   
L
R
I2S
DSP
TDM   
L
R
I2S
DSP
TDM   
L
R
I2S
DSP
TDM   
L
R
I2S
DSP
TDM   
80BGA MICROSTAR JUNIOR: 25 mm2: 5 x 5(BGA MICROSTAR JUNIOR)
48VQFN: 49 mm2: 7 x 7(VQFN)   
32VQFN: 25 mm2: 5 x 5(VQFN)    32VQFN: 25 mm2: 5 x 5(VQFN)    32VQFN: 25 mm2: 5 x 5(VQFN)    See datasheet (DSBGA)
40WQFN: 25 mm2: 5 x 5(WQFN)   
1.95 | 1ku    2.10 | 1ku    1.70 | 1ku    1.70 | 1ku    2.55 | 1ku   

Other qualified versions of TLV320AIC3106

Version Part Number Definition
Automotive TLV320AIC3106-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects